目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20632 - Miniatur self-clinching nuts for metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 20632 - U/FEX/FEOX - Miniatur self-clinching nuts for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_20632/fe_feo_fex_feox_u_ul.prj},{NB=3802126},{BNARTNR=3802126},{BNARTNR1=300139833},{BN=20632},{AUSVIS=ungesichert},{W=Nichtrostender Stahl 18/8 (AISI 303) passiviert, trockener Schmierfilm},{GW=M3},{L2=1.53},{SM=1.5-1.8},{D1=4.37},{LB=4.40},{D2=3.96},{D3=4.88},{L1=1.90},{MRL=3.6},{AUSX='1', 'ungesichert' ,'2', 'gesichert'},{NDM=3.0},{KDM=2.459},{INFOX=Aus produktionstechnischen Gründen kann am Gewindeende eine geringe Klemmwirkung auftreten},{INFOY=-},{LK=0.4750},{D11=3.6050},{D12=3.5640},{R1=1.7820},{X=1},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
AUSVIS
Application
ⁿ/ₐ
W
Material
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
L2
max.
[mm]
SM
Min. thickness
[mm]
D1
Ø 0 -0.13
[mm]
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
Ø max.
[mm]
D3
Ø ±0.13
[mm]
L1
+0.4
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3801693
3801693
300147245
U-M2-1
Aus produktionstechnische...
unprotected
Stainless steel 18 / 8 (A...
M2
0.79
0.8-0.9
3.60
3.60
2.50
4.07
1.65
2.8
3801203
3801203
300139836
FEOX-M3
Aus produktionstechnische...
unprotected
Stainless steel 18 / 8 (A...
M3
1.02
1.0-1.1
4.37
4.40
3.96
4.88
1.90
3.6
3802126
3802126
300139833
FEX-M3
Aus produktionstechnische...
unprotected
Stainless steel 18 / 8 (A...
M3
1.53
1.5-1.8
4.37
4.40
3.96
4.88
1.90
3.6
3800934
3800934
300134080
FEOX-M4
Aus produktionstechnische...
unprotected
Stainless steel 18 / 8 (A...
M4
1.02
1.0-1.1
7.37
7.40
5.23
8.17
2.55
5.2
3801151
3801151
300139834
FEX-M4
Aus produktionstechnische...
unprotected
Stainless steel 18 / 8 (A...
M4
1.53
1.5-1.8
7.37
7.40
5.23
8.17
2.55
5.2
3802010
3802010
300139835
FEX-M5
Aus produktionstechnische...
unprotected
Stainless steel 18 / 8 (A...
M5
1.53
1.5-1.8
7.37
7.40
6.48
8.17
3.05
5.2
3801258
3801258
300130022
FEX-M6
Aus produktionstechnische...
unprotected
Stainless steel 18 / 8 (A...
M6
1.53
1.5-1.8
8.72
8.75
7.72
9.74
3.30
7.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表