目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20709 - Self-clinching nuts with UNC thread, for metallic materials (PEM® CLA), aluminum, plain
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 20709 - CLA - Self-clinching nuts with UNC thread, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_20709/bn_20709.prj},{NB=9033870},{BNARTNR=9033870},{BNARTNR1=},{BNNORM1=UNC},{CODE=CLA-632-1},{WVIS=Aluminium},{BNSURFACE=blank},{D1=6-32},{NDM=0.1380},{KDM=0.1042},{H=0.038},{LB=0.2130},{MRL=0.27},{D2=0.212},{D3=0.280},{M=0.09},{SM=0.040},{VERS=1},{R1=0.2690},{R2=0.3050},{R3=0.3230},{C=0.0160},{L2=0.0200},{R=0.0241},{L3=0.1040}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NENN
Identification
ⁿ/ₐ
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
H
max.
[Inch]
LB
Hole-Ø in sheet +0.003/0
[Inch]
MRL
Min. edge distance up to the hole centre
[Inch]
D2
max.
[Inch]
D3
±0.01
[Inch]
M
±0.01
[Inch]
SM
Min. thickness
[Inch]
3800995
CLA-440-1
3800995
300163990
UNC
CLA-440-1
Aluminum
plain
4-40
0.038
0.1875
0.22
0.187
0.250
0.09
0.040
3802103
CLA-440-2
3802103
300175953
UNC
CLA-440-2
Aluminum
plain
4-40
0.054
0.1875
0.22
0.187
0.250
0.09
0.056
9033870
CLA-632-1
9033870
UNC
CLA-632-1
Aluminum
plain
6-32
0.038
0.2130
0.27
0.212
0.280
0.09
0.040
9028550
CLA-832-2
9028550
UNC
CLA-832-2
Aluminum
plain
8-32
0.054
0.2340
0.28
0.233
0.310
0.13
0.056
3801519
CLA-0420-1
3801519
300174282
UNC
CLA-0420-1
Aluminum
plain
1 /4-20
0.054
0.3440
0.34
0.343
0.440
0.17
0.056
9046010
CLA-0420-2
9046010
UNC
CLA-0420-2
Aluminum
plain
1 /4-20
0.087
0.3440
0.34
0.343
0.440
0.17
0.091
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表