目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26635 - Self-clinching threaded standoffs open type, for stainless steel and metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.120 Self-clinching threaded standoffs
BN 26635 Self-clinching threaded standoffs
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_120/bn_26635/so4.prj},{NB=3800784},{BNARTNR=3800784},{BNARTNR1=300124585},{W=Rostbeständiger Stahl (AISI 400) passiviert},{L=6},{D1=M4},{LB=7.20},{D2=4.80},{D3=7.12},{D4=7.3},{SW=7.9},{SM=1.3},{MRL=8.0},{NDM=4.0},{KDM=3.242},{LX=4,6,8,10,12,14,16,18,20,22,25},{VERS=1},{L2=0.7900},{D22=6.5930},{L3=1.3170},{L4=0.2630},{D44=6.9440},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
L
Length (+0.05 -0.13)
[mm]
B
Threadless length ±0.25
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.13
[mm]
D3
0 -0.13
[mm]
D4
[mm]
SW
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3801329
3801329
300124556
SO4-M3-3
Hardened stainless steel ...
3
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3800646
3800646
300124557
SO4-M3-4
Hardened stainless steel ...
4
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3801163
3801163
300124558
SO4-M3-6
Hardened stainless steel ...
6
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3800797
3800797
300124559
SO4-M3-8
Hardened stainless steel ...
8
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3801856
3801856
300124560
SO4-M3-10
Hardened stainless steel ...
10
4
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3801714
3801714
300124561
SO4-M3-12
Hardened stainless steel ...
12
4
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3801841
3801841
300124562
SO4-M3-14
Hardened stainless steel ...
14
4
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3840519
3840519
300124563
SO4-M3-16
Hardened stainless steel ...
16
8
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3802132
3802132
300137753
SO4-M3-18
Hardened stainless steel ...
18
8
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3801323
3801323
300124565
SO4-3.5 M3-3
Hardened stainless steel ...
3
0
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3800933
3800933
300124566
SO4-3.5 M3-4
Hardened stainless steel ...
4
0
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3800946
3800946
300124567
SO4-3.5 M3-6
Hardened stainless steel ...
6
0
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3801209
3801209
300124486
SO4-3.5 M3-8
Hardened stainless steel ...
8
0
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3801735
3801735
300124568
SO4-3.5 M3-10
Hardened stainless steel ...
10
4
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3801627
3801627
300124569
SO4-3.5 M3-12
Hardened stainless steel ...
12
4
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3800806
3800806
300124571
SO4-3.5 M3-14
Hardened stainless steel ...
14
4
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3801178
3801178
300124572
SO4-3.5 M3-16
Hardened stainless steel ...
16
8
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3801194
3801194
300124573
SO4-3.5 M3-18
Hardened stainless steel ...
18
8
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3800717
3800717
300124586
SO4-M4-4
Hardened stainless steel ...
4
0
M4
7.20
4.80
7.12
7.3
7.9
1.3
8.0
3800784
3800784
300124585
SO4-M4-6
Hardened stainless steel ...
6
0
M4
7.20
4.80
7.12
7.3
7.9
1.3
8.0
3801698
3801698
300124584
SO4-M4-8
Hardened stainless steel ...
8
0
M4
7.20
4.80
7.12
7.3
7.9
1.3
8.0
3801159
3801159
300124583
SO4-M4-10
Hardened stainless steel ...
10
4
M4
7.20
4.80
7.12
7.3
7.9
1.3
8.0
3800779
3800779
300124582
SO4-M4-12
Hardened stainless steel ...
12
4
M4
7.20
4.80
7.12
7.3
7.9
1.3
8.0
3801880
3801880
300124581
SO4-M4-14
Hardened stainless steel ...
14
4
M4
7.20
4.80
7.12
7.3
7.9
1.3
8.0
3801094
3801094
300124580
SO4-M4-16
Hardened stainless steel ...
16
8
M4
7.20
4.80
7.12
7.3
7.9
1.3
8.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表