目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20524 - Self-clinching threaded studs for metallic materials (PEM® FHS), stainless steel (AISI 300), passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.130 Self-clinching threaded studs
BN 20524 - FHS - Self-clinching threaded studs for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_130/bn_20524/bn_20524.prj},{NB=3802112},{BNARTNR=3802112},{BNARTNR1=300138874},{BN=20524},{CODE=FHS-M4-22},{W=FHS},{BNMAT=INOX (AISI 300)},{BNSURFACE=passiviert},{L=22},{D1=M4},{LB=4.00},{D2=5.9},{D3=4.1},{A=2.40},{SM=1.0},{MRL=7.2},{NDM=4.0},{KDM=3.119},{WX='FH', 'Stahl, gehärtet, verzinkt, farblos passiviert' , 'FHS', 'INOX (AISI 300) passiviert' , 'FHA', 'Aluminium'},{L1=0.415},{L2=0.300},{L3=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
W
Brandtype
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
L
Length ±0.4
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.4
[mm]
D3
[mm]
A
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
3801739
3801739
300123430
FHS-M2-6
FHS
Stainless steel (AISI 300...
passivated
6
M2
2.00
3.5
2.1
1.90
1.0
4.2
3801437
3801437
300123431
FHS-M2-8
FHS
Stainless steel (AISI 300...
passivated
8
M2
2.00
3.5
2.1
1.90
1.0
4.2
3800882
3800882
300123432
FHS-M2-10
FHS
Stainless steel (AISI 300...
passivated
10
M2
2.00
3.5
2.1
1.90
1.0
4.2
3801804
3801804
300123433
FHS-M2-12
FHS
Stainless steel (AISI 300...
passivated
12
M2
2.00
3.5
2.1
1.90
1.0
4.2
3800978
3800978
300123434
FHS-M2-14
FHS
Stainless steel (AISI 300...
passivated
14
M2
2.00
3.5
2.1
1.90
1.0
4.2
3801384
3801384
300123435
FHS-M2-15
FHS
Stainless steel (AISI 300...
passivated
15
M2
2.00
3.5
2.1
1.90
1.0
4.2
3802015
3802015
300123436
FHS-M2-16
FHS
Stainless steel (AISI 300...
passivated
16
M2
2.00
3.5
2.1
1.90
1.0
4.2
3800673
3800673
300123437
FHS-M2-18
FHS
Stainless steel (AISI 300...
passivated
18
M2
2.00
3.5
2.1
1.90
1.0
4.2
3579962
3579962
300104433
FHS-M2.5-6
FHS
Stainless steel (AISI 300...
passivated
6
M2.5
2.50
4.1
2.6
1.95
1.0
5.4
3576066
3576066
300104434
FHS-M2.5-8
FHS
Stainless steel (AISI 300...
passivated
8
M2.5
2.50
4.1
2.6
1.95
1.0
5.4
3721104
3721104
300104435
FHS-M2.5-10
FHS
Stainless steel (AISI 300...
passivated
10
M2.5
2.50
4.1
2.6
1.95
1.0
5.4
3721105
3721105
300104436
FHS-M2.5-12
FHS
Stainless steel (AISI 300...
passivated
12
M2.5
2.50
4.1
2.6
1.95
1.0
5.4
3721106
3721106
300104437
FHS-M2.5-15
FHS
Stainless steel (AISI 300...
passivated
15
M2.5
2.50
4.1
2.6
1.95
1.0
5.4
3721107
3721107
300119593
FHS-M2.5-18
FHS
Stainless steel (AISI 300...
passivated
18
M2.5
2.50
4.1
2.6
1.95
1.0
5.4
3801587
3801587
300133773
FHS-M2.5-22
FHS
Stainless steel (AISI 300...
passivated
22
M2.5
2.50
4.1
2.6
1.95
1.0
5.4
3801429
3801429
300133774
FHS-M2.5-25
FHS
Stainless steel (AISI 300...
passivated
25
M2.5
2.50
4.1
2.6
1.95
1.0
5.4
3800702
3800702
300137337
FHS-M3-5
FHS
Stainless steel (AISI 300...
passivated
5
M3
3.00
4.6
3.1
2.10
1.0
5.6
3607630
3607630
300104438
FHS-M3-6
FHS
Stainless steel (AISI 300...
passivated
6
M3
3.00
4.6
3.1
2.10
1.0
5.6
3494294
3494294
300104439
FHS-M3-8
FHS
Stainless steel (AISI 300...
passivated
8
M3
3.00
4.6
3.1
2.10
1.0
5.6
3494295
3494295
300104440
FHS-M3-10
FHS
Stainless steel (AISI 300...
passivated
10
M3
3.00
4.6
3.1
2.10
1.0
5.6
3800947
3800947
300153884
FHS-M3-11
FHS
Stainless steel (AISI 300...
passivated
11
M3
3.00
4.6
3.1
2.10
1.0
5.6
3494296
3494296
300104441
FHS-M3-12
FHS
Stainless steel (AISI 300...
passivated
12
M3
3.00
4.6
3.1
2.10
1.0
5.6
3494297
3494297
300104442
FHS-M3-15
FHS
Stainless steel (AISI 300...
passivated
15
M3
3.00
4.6
3.1
2.10
1.0
5.6
9010086
9010086
300219049
FHS-M3-16
FHS
Stainless steel (AISI 300...
passivated
18
M3
3.00
4.6
3.1
2.10
1.0
5.6
3721108
3721108
300104443
FHS-M3-18
FHS
Stainless steel (AISI 300...
passivated
18
M3
3.00
4.6
3.1
2.10
1.0
5.6
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表