目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 923 - Blind rivets Standard countersunk head
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.60 Open end blind rivets
BN 923 Blind rivets Standard
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_60/bn_923/senk_stahl_bn_923.prj},{NB=1580914 (11.45)},{BNARTNR=1580914},{BNARTNR1=300100255},{BZC=TSPK 54 BS},{D=4.0},{L=8.5},{FORM=1},{P=1.45},{P1=1.45-4.5},{PMIN=1.450},{PMAX=4.500},{BNMAT=Hülse : Stahl , verzinkt , Dorn : Stahl , verzinkt},{W=Hülse : Stahl , verzinkt , Dorn : Stahl , verzinkt},{B=4.1},{F1=2500},{F2=1730},{D1=2.29},{X1=4.080},{X2=1.450},{X3=8.230}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
D
Rivet diameter
[mm]
L
L nominal
[mm]
P1
Clamping range
[mm]
BNMAT
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
F1
[N]
F2
[N]
D1
[mm]
3802867
3802867
300134653
TSPK 33 BS
2.4
6.1
0.9-3.2
Pod : Steel , galvanizes ...
2.5
1000
700
1.42
3803324
3803324
300156043
TSPK 36 BS
2.4
8.5
3.2-6.0
Pod : Steel , galvanizes ...
2.5
1000
700
1.42
3132614
3132614
300100251
TSPK 42 BS
3.2
5.4
1.1-2.7
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
1366203
1366203
300100252
TSPK 44 BS
3.2
7.3
2.7-4.3
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
1484958
1484958
300100253
TSPK 46 BS
3.2
9.0
4.3-5.8
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
1366238
1366238
300100254
TSPK 48 BS
3.2
10.8
5.8-7.4
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
3132616
3132616
300154918
TSPK 410 BS
3.2
12.6
7.4-9.0
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
3132617
3132617
300150049
TSPK 412 BS
3.2
14.4
9.0-10.6
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
9057255
9057255
9057255
TSPK 414 BS
3.2
16.1
10.6-12.2
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
3803197
3803197
300151604
TSPK 52 BS
4.0
6.5
1.45-2.9
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
1580914
1580914
300100255
TSPK 54 BS
4.0
8.5
1.45-4.5
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
1366262
1366262
300100256
TSPK 56 BS
4.0
10.0
4.5-6.1
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
1366270
1366270
300100257
TSPK 58 BS
4.0
12.0
6.1-7.7
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
1581031
1581031
300100258
TSPK 510 BS
4.0
13.5
7.7-9.3
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
3132622
3132622
300157998
TSPK 512 BS
4.0
15.5
9.3-10.9
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
9073583
9073583
9073583
TSPK 514 BS
4.0
17.5
10.9-12.4
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
1581058
1581058
300100259
TSPK 64 BS
4.8
9.3
2.4-4.8
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
3132625
3132625
300158000
TSPK 66 BS
4.8
11.1
4.8-6.4
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
1581171
1581171
300100260
TSPK 68 BS
4.8
12.8
6.4-7.9
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
1581260
1581260
300100261
TSPK 610 BS
4.8
14.6
7.9-9.5
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
3132654
3132654
3132654
TSPK 612 BS
4.8
16.9
9.5-11.1
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
3132660
3132660
300100262
TSPK 616 BS
4.8
20.0
12.7-14.3
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
3132661
3132661
300158002
TSPK 617 BS
4.8
21.0
14.3-15.1
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表