目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26026 - Fastener with nut round head Ø 23 mm
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.400 bigHead® with nut
02.600.400.30 bigHead® with nut
BN 26026, BN 53542 Fastener with nut
Powered by
CAD模型選擇
{bossard/02/02_600/02_600_400/02_600_400_30/bn_26026_53542/f1_sf1_s23_b23.prj},{NB=3784115},{BNARTNR=3784115},{BNARTNR1=300160764},{BZC=F1/S23-M4HEX},{W=Stahl},{BNSURFACE=verzinkt},{D=M4},{NDM=4},{KF=S23 - offen},{VERSKF=2},{K=Ø 23},{SW=12.700},{SW1=12.600},{L=5.000},{DX=6.300},{X=1},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Thread
ⁿ/ₐ
KF
Head shape
ⁿ/ₐ
K
Head around
[mm]
BNMAT
Material
ⁿ/ₐ
3784115
3784115
300160764
F1/S23-M4HEX
Steel
zinc plated
M4
S23 - open
Ø 23
3784235
3784235
300161295
F1/S23-M6HEX
Steel
zinc plated
M6
S23 - open
Ø 23
3784373
3784373
300174081
F1/S23-M8HEX
Steel
zinc plated
M8
S23 - open
Ø 23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表