目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26044 - Fastener with threaded collar round head Ø 20 mm
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.500 bigHead® with threaded collar
02.600.500.30 bigHead® with threaded collar
BN 26044, BN 26042 Fastener with threaded collar
Powered by
CAD模型選擇
{bossard/02/02_600/02_600_500/02_600_500_30/bn_26044_26042/f2_sf2_b20_s20.prj},{NB=3784333},{BNARTNR=3784333},{BNARTNR1=300164559},{BZC=F2/S20-M4x5},{W=Stahl},{BNSURFACE=verzinkt},{DXL=M4 x 5mm},{D=M4},{NDM=4},{KDM=3.242},{L=5},{KF=S20 - offen},{VERSKF=2},{K=Ø 20},{D1=6.300},{L1=1.600},{D2=10.000},{D3=5.500},{X=1},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
KF
Head shape
ⁿ/ₐ
K
Head around
[mm]
BNMAT
Material
ⁿ/ₐ
3784333
3784333
300164559
F2/S20-M4x5
Steel
zinc plated
M4 x 5mm
M4
5
S20 - open
Ø 20
3784348
3784348
300175732
F2/S20-M6x10
Steel
zinc plated
M6 x 10mm
M6
10
S20 - open
Ø 20
3786508
3786508
300204653
F2/S20-M6x22
Steel
zinc plated
M6 x 22mm
M6
22
S20 - open
Ø 20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表