目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20503 - Adhesive backed cord clips (Panduit®), PA 6.6, natural, high temperature
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.700 Mountings for cables and pipes
03.100.700.10 Fixed cable clamp
BN 20503 Adhesive backed cord clips, high temperature
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_700/03_100_700_10/bn_20503/bn_20503.prj},{NB=BN 20503 3445505 adhesive backed cord clip ACC38-AT-C},{CNSORDERNO=3445505},{BNARTNR=3445505},{BNNORM1=Panduit®},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=natur},{B=25.4},{A=25.4},{C=10.2},{D=12.7},{MD=9.6},{K=227},{NRCODE=ACC38-AT-C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
B
[mm]
A
[mm]
C
[mm]
D
[mm]
MD
Ø max.
[mm]
K
Static load
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
BN 20503 3445503 adhesive...
3445503
Panduit®
Polyamide PA 6.6
natural
19.0
15.9
7.4
9.9
4.8
91
ACC19-AT-C
BN 20503 3445504 adhesive...
3445504
Panduit®
Polyamide PA 6.6
natural
19.0
15.9
7.4
9.9
4.8
91
ACC19-AT-M
BN 20503 3445505 adhesive...
3445505
Panduit®
Polyamide PA 6.6
natural
25.4
25.4
10.2
12.7
9.6
227
ACC38-AT-C
BN 20503 3445506 adhesive...
3445506
Panduit®
Polyamide PA 6.6
natural
25.4
25.4
10.2
12.7
9.6
227
ACC38-AT-M
BN 20503 3445507 adhesive...
3445507
Panduit®
Polyamide PA 6.6
natural
28.6
31.7
16.1
19.0
15.7
318
ACC62-AT-C
BN 20503 3445508 adhesive...
3445508
Panduit®
Polyamide PA 6.6
natural
28.6
31.7
16.1
19.0
15.7
318
ACC62-AT-D
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表