目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48621 - Hex nylon insert lock nuts type NE, Coarse thread, Steel, Grade B, Zinc Clear Plated Chromated (IFI 100-107)
Bossard Inch
Nuts, Inserts
Prevailing torque and lock nuts
Powered by
CAD模型選擇
{bossard_inch/nuts_inserts/prevailing_torr_a_lock_nuts/bn_48621.prj},{NB=BN 48621 3444531 hex nylon insert lock nut 3/8},{CNSORDERNO=3444531},{BNARTNR=3444531},{BNNORM1=IFI 100-107},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade B},{BNSURFACE=Zinc Clear Plated Chromated},{NS=3/8},{NS1=0.37500000},{TT=.375-16},{TYPE=UNC},{F=0.56250000},{G=0.650},{H=0.469},{J=0.198},{K=0.564},{M=0.012}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size
ⁿ/ₐ
TT
Thread Type
ⁿ/ₐ
TYPE
Thread Type
ⁿ/ₐ
F
Width Across Flats
[Inch]
G
Width Across Corners - Max.
[Inch]
H
Thickness - Max.
[Inch]
K
Dia of Bearing Surface - Max.
[Inch]
BN 48621 3444528 hex nylo...
3444528
IFI 100-107
Steel
Grade B
Zinc Clear Plated Chromat...
1/4
.250-20
UNC
7/16
0.505
0.328
0.438
BN 48621 3444530 hex nylo...
3444530
IFI 100-107
Steel
Grade B
Zinc Clear Plated Chromat...
5/16
.3125-18
UNC
1/2
0.577
0.359
0.502
BN 48621 3444531 hex nylo...
3444531
IFI 100-107
Steel
Grade B
Zinc Clear Plated Chromat...
3/8
.375-16
UNC
9/16
0.650
0.469
0.564
BN 48621 3458836 hex nylo...
3458836
IFI 100-107
Steel
Grade B
Zinc Clear Plated Chromat...
7/16
.4375-14
UNC
5/8
0.794
0.524
0.689
BN 48621 3444532 hex nylo...
3444532
IFI 100-107
Steel
Grade B
Zinc Clear Plated Chromat...
1/2
.500-13
UNC
3/4
0.866
0.609
0.752
BN 48621 3444533 hex nylo...
3444533
IFI 100-107
Steel
Grade B
Zinc Clear Plated Chromat...
5/8
.625-11
UNC
15/16
1.063
0.765
0.939
BN 48621 3444534 hex nylo...
3444534
IFI 100-107
Steel
Grade B
Zinc Clear Plated Chromat...
3/4
.750-10
UNC
1 1/8
1.299
0.890
1.127
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表