目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48367 - Flat washers, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.22.1)
Bossard Inch
Washers
Washers
Powered by
CAD模型選擇
{bossard_inch/washers/washers/bn_48367.prj},{NB=BN 48367 3401296 flat washer 0.6250},{CNSORDERNO=3401296},{BNARTNR=3401296},{BNNORM1=ASME B18.22.1},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade Not Designated},{BNSURFACE=Zinc Clear Plated Chromated},{NS=5/8},{NSH=0.6250},{A=0.688},{B=1.750},{C=0.134},{S=W},{SD=0.6250 Wide},{SDNB=0.6250_Wide},{HP=X62W000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Washer Size
[Inch]
A
Inside Diameter - Basic
[Inch]
B
Outside Diameter - Basic
[Inch]
C
Thickness - Basic
[Inch]
BN 48367 3445232 flat was...
3445232
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#6
0.156
0.375
0.049
BN 48367 3445233 flat was...
3445233
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#8
0.188
0.438
0.049
BN 48367 3445234 flat was...
3445234
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
0.219
0.500
0.049
BN 48367 3401290 flat was...
3401290
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
3/16
0.250
0.562
0.049
BN 48367 3476583 flat was...
3476583
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#12
0.250
0.562
0.065
BN 48367 3445382 flat was...
3445382
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/4
0.281
0.625
0.065
BN 48367 3401291 flat was...
3401291
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/4
0.312
0.734
0.065
BN 48367 3445383 flat was...
3445383
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
5/16
0.344
0.688
0.065
BN 48367 3401292 flat was...
3401292
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
5/16
0.375
0.875
0.083
BN 48367 3445384 flat was...
3445384
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
3/8
0.406
0.812
0.065
BN 48367 3401293 flat was...
3401293
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
3/8
0.438
1.000
0.083
BN 48367 3458132 flat was...
3458132
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
7/16
0.469
0.922
0.065
BN 48367 3401294 flat was...
3401294
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
7/16
0.500
1.250
0.083
BN 48367 3445385 flat was...
3445385
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/2
0.531
1.062
0.095
BN 48367 3401295 flat was...
3401295
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/2
0.562
1.375
0.109
BN 48367 3476586 flat was...
3476586
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
9/16
0.594
1.156
0.095
BN 48367 3476587 flat was...
3476587
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
9/16
0.625
1.469
0.109
BN 48367 3445391 flat was...
3445391
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
5/8
0.656
1.312
0.095
BN 48367 3401296 flat was...
3401296
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
5/8
0.688
1.750
0.134
BN 48367 3445392 flat was...
3445392
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
3/4
0.812
1.469
0.134
BN 48367 3401297 flat was...
3401297
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
3/4
0.813
2.000
0.148
BN 48367 3476595 flat was...
3476595
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
7/8
0.938
1.750
0.134
BN 48367 3401298 flat was...
3401298
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
7/8
0.938
2.250
0.165
BN 48367 3476596 flat was...
3476596
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1
1.062
2.000
0.134
BN 48367 3401299 flat was...
3401299
ASME B18.22.1
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1
1.062
2.500
0.165
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表