目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
L273 - T HANDLE WITH SMOOTH HOLE INSERT
Boteco
WINGNUTS AND T HANDLES
Powered by
CAD模型選擇
{boteco/galletti_e_tiranti/l273.prj},{NB=L27360.TD0601},{ART=L27360.TD0601},{A=60},{B=18},{H=33},{H1=24},{C=6},{D=16,5},{DX=16.5},{D1=6},{Q=16},{PESO=19},{F1=5800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ART
Art.
ⁿ/ₐ
A
[mm]
B
[mm]
H
[mm]
H1
h1
[mm]
C
c
[mm]
D
[mm]
D1
d1 H7
[mm]
Q
[mm]
PESO
Weight
[g]
F1
[N]
L27350.TD0601
L27350.TD0601
50
15
24
17
5
14
6
16
12
4100
L27360.TD0601
L27360.TD0601
60
18
33
24
6
16,5
6
16
19
5800
L27360.TD0801
L27360.TD0801
60
18
33
24
6
16,5
8
15
21
5800
L27372.TD0801
L27372.TD0801
72
19
34
20
10
18
8
15
28
6500
L27372.TD1001
L27372.TD1001
72
19
34
20
10
18
10
17
30
6500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表