目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
L804 - "EUROMODEL" WINGNUT WITH THREADED STUD
Boteco
WINGNUTS AND T HANDLES
Powered by
CAD模型選擇
{boteco/galletti_e_tiranti/l804.prj},{NB=L80452.TM08X..0113(16)},{ART=L80452.TM08X..0113},{A=52},{B=19},{H=26},{M=9,5},{MX=9.5},{C=16,5},{CX=16.5},{D=17},{D3=13},{D1=M08},{D1X=8},{Q=16},{QX=16,20,25,30,40,50},{VER=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ART
Art.
ⁿ/ₐ
A
[mm]
B
[mm]
H
[mm]
M
m
[mm]
C
[mm]
D
d
[mm]
D3
d3
[mm]
D1
d1
ⁿ/ₐ
PESO
Weight
[g]
L80444.TM05X..0113
L80444.TM05X..0113
44
16
22
8
14
14
10
M05
11
L80444.TM06X..0113
L80444.TM06X..0113
44
16
22
8
14
14
10
M06
12
L80444.TM08X..0113
L80444.TM08X..0113
44
16
22
8
14
14
10
M08
19
L80452.TM06X..0113
L80452.TM06X..0113
52
19
26
9,5
16,5
17
13
M06
17
L80452.TM08X..0113
L80452.TM08X..0113
52
19
26
9,5
16,5
17
13
M08
24
L80452.TM10X..0113
L80452.TM10X..0113
52
19
26
9,5
16,5
17
13
M10
32
L80467.TM06X..0113
L80467.TM06X..0113
67
24
32
11
21,5
21
16
M06
25
L80467.TM08X..0113
L80467.TM08X..0113
67
24
32
11
21,5
21
16
M08
32
L80467.TM10X..0113
L80467.TM10X..0113
67
24
32
11
21,5
21
16
M10
39.5
L80467.TM12X..0113
L80467.TM12X..0113
67
24
32
11
21,5
21
16
M12
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表