目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
M129 - REVOLVING HANDLE WITH HEXAGON SOCKET HEAD STUD
Boteco
TAPERED AND REVOLVING HANDELES
Powered by
CAD模型選擇
{boteco/manici/m129.prj},{NB=M12970.TM08X1501},{IDNR=},{H=72.0},{D=25},{HH=70},{DD=19.0},{D1=M8},{D2=14},{D1IN='M8','M10'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ART
Art.
ⁿ/ₐ
H
[mm]
D
[mm]
HH
h
[mm]
DD
d
[mm]
D2
d3
[mm]
E
e
[mm]
Q
[mm]
PESO
Weight
[g]
M12950.TM06X1201
M12950.TM06X1201
52.0
20
51
16.0
11
3
12
42
M12960.TM06X1201
M12960.TM06X1201
62.0
23
60
18.0
11
3
12
54
M12970.TM08X1501
M12970.TM08X1501
72.0
25
70
19.0
14
4
15
92
M12980.TM08X1501
M12980.TM08X1501
81.0
25
79
20.0
14
4
15
98
M12980.TM12X1501
M12980.TM12X1501
82.0
26
81
20.0
14
5
15
104
M12990.TM10X1501
M12990.TM10X1501
93.0
27
90
22.5
14
5
15
118
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表