目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
B400 - ALUMINUM OVAL HANDLE NATURAL SILVER VERSION
Boteco
BRIDGE HANDLES
Powered by
CAD模型選擇
{boteco/maniglie/b400.prj},{NB=B400120.A26M0899},{SHA256=6x3HDb003e+VTCyLb/tIEAw8qxQvSJJUG2nJKNfSqH4=},{INAME=b4001202ea26m0899},{NAME=b400120.a26m0899},{NNCUSTOM=B400},{NTCUSTOM=ALUMINUM OVAL HANDLE NATURAL SILVER VERSION},{NBCUSTOM=B400120.A26M0899},{LINACUSTOM=B400120.A26M0899},{STEPFILE=B400120_A26M0801.step},{PNGFILE=B400.png},{DWGFILE=B400.dwg},{CODE=B400120.A26M0899},{MIS01=137},{MIS02=120},{MIS03=55},{MIS04=26},{MIS05=17},{MIS06=14},{MIS07=M08},{MIS08=174},{MIS09=1000},{MIS10=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
L
[mm]
MIS02
I
[mm]
MIS03
H
[mm]
MIS04
B
[mm]
MIS05
C
[mm]
MIS06
Q
[mm]
MIS07
d1
[mm]
MIS08
Weight
[g]
MIS09
F1
[N]
MIS10
F2
[N]
B400100.A20M0601
B400100.A20M0601
113
100
50
20
13
12
M06
89
1000
1000
B400100.A20M0699
B400100.A20M0699
113
100
50
20
13
12
M06
89
1000
1000
B400112.A26M0801
B400112.A26M0801
129
112
55
26
17
14
M08
167
1000
1000
B400112.A26M0899
B400112.A26M0899
129
112
55
26
17
14
M08
167
1000
1000
B400120.A20M0601
B400120.A20M0601
133
120
50
20
13
12
M06
98
1000
1000
B400120.A20M0699
B400120.A20M0699
133
120
50
20
13
12
M06
98
1000
1000
B400120.A26M0801
B400120.A26M0801
137
120
55
26
17
14
M08
174
1000
1000
B400120.A26M0899
B400120.A26M0899
137
120
55
26
17
14
M08
174
1000
1000
B400128.A20M0601
B400128.A20M0601
141
128
50
20
13
12
M06
105
1000
1000
B400128.A20M0699
B400128.A20M0699
141
128
50
20
13
12
M06
105
1000
1000
B400128.A26M0801
B400128.A26M0801
145
128
55
26
17
14
M08
182
1000
1000
B400128.A26M0899
B400128.A26M0899
145
128
55
26
17
14
M08
182
1000
1000
B400160.A20M0601
B400160.A20M0601
173
160
50
20
13
12
M06
122
1000
1000
B400160.A20M0699
B400160.A20M0699
173
160
50
20
13
12
M06
122
1000
1000
B400160.A26M0801
B400160.A26M0801
177
160
55
26
17
14
M08
208
1000
1000
B400160.A26M0899
B400160.A26M0899
177
160
55
26
17
14
M08
208
1000
1000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B405 - ALUMINUM FLAT LARGE OVAL HANDLE NATURAL SILVER VERSION
Boteco
17.11.2021
B224 - FIXED HANDLE WITH THROUGH HOLE
Boteco
17.11.2021
LB03AG-AF-AC-AJ - Oval handle - Standard
HEFA
14.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表