目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P305 - CYLINDRICAL ANTI-VIBRANTION MOUNT WITH MALE AND FEMALE THREAD
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p305.prj},{NB=P305040.F30M08X2355},{SHA256=vF3tAceJQs/FO0MWR2f5kpb2e7L0Tt9JVobFkFYYTzU=},{INAME=p3050402ef30m08x2355},{NAME=p305040.f30m08x2355},{NNCUSTOM=P305},{NTCUSTOM=CYLINDRICAL ANTI-VIBRANTION MOUNT WITH MALE AND FEMALE THREAD},{NBCUSTOM=P305040.F30M08X2355},{LINACUSTOM=P305040.F30M08X2355},{STEPFILE=P305040F30M08X2355.step},{PNGFILE=P305.png},{DWGFILE=P305.dwg},{CODE=P305040.F30M08X2355},{MIS01=40},{MIS02=30},{MIS03=M10},{MIS04=23},{VAR_1=8},{MIS05=86.0},{MIS06=180.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
d1
[mm]
MIS04
Q
[mm]
VAR_1
Q1
[mm]
MIS05
Weight
[g]
MIS06
Compression Stiffness
[(N/mm)]
P305010.F15M04X1055
KtXmuaFnx1WEsEhciZ4PnTL4Q...
p3050102ef15m04x1055
P305010.F15M04X1055
10
15
M04
10
4
5.0
46.6
P305015.F15M04X1055
DTcEpK6HcVEyE+YWHyggi9cHq...
p3050152ef15m04x1055
P305015.F15M04X1055
15
15
M04
10
4
7.0
57.1
P305015.F20M04X1055
1ZXeFmTDDIw+iX6Ezxv2s5Dlo...
p3050152ef20m04x1055
P305015.F20M04X1055
15
20
M06
10
4
7.5
45.1
P305020.F20M06X1555
ZkgP86v2ezXOLHqGWzv5QZRwl...
p3050202ef20m06x1555
P305020.F20M06X1555
20
20
M06
15
6
18.0
79.2
P305020.F25M06X1555
JWg7mbRs+sFmRlWHsYOs5tIip...
p3050202ef25m06x1555
P305020.F25M06X1555
20
25
M06
15
6
21.0
36.3
P305025.F15M06X1855
G1eT0zuZAOYin2cJ7pDYi8OW7...
p3050252ef15m06x1855
P305025.F15M06X1855
25
15
M06
18
6
27.0
213.8
P305025.F20M06X1855
3eiHsiMs3+fQLzypOpvUyN55/...
p3050252ef20m06x1855
P305025.F20M06X1855
25
20
M06
18
6
26.0
131.9
P305025.F30M06X1855
L8Vl+N8sFbez3UoKcGsnPB++1...
p3050252ef30m06x1855
P305025.F30M06X1855
25
30
M08
18
8
37.0
67.9
P305030.F15M08X2055
Opr+4RccvSogPlGRRJKEwjoBw...
p3050302ef15m08x2055
P305030.F15M08X2055
30
15
M08
20
8
41.0
461.7
P305030.F20M08X2055
aU+Xk3WM/RkcavJKFlT6ldIr5...
p3050302ef20m08x2055
P305030.F20M08X2055
30
20
M08
20
8
47.0
192.9
P305030.F30M08X2055
Q8bhYhZh8M28KlnxdY2YMlufz...
p3050302ef30m08x2055
P305030.F30M08X2055
30
30
M08
20
8
52.0
101.4
P305040.F20M08X2355
GjkkvPVO4BaL8Vd1fHT8iw5x+...
p3050402ef20m08x2355
P305040.F20M08X2355
40
20
M08
23
8
73.0
298.3
P305040.F30M08X2355
vF3tAceJQs/FO0MWR2f5kpb2e...
p3050402ef30m08x2355
P305040.F30M08X2355
40
30
M10
23
8
86.0
180.5
P305040.F40M10X2855
m8JF2Bb3Y1zd4EXo7tTrtRCiB...
p3050402ef40m10x2855
P305040.F40M10X2855
40
40
M10
28
10
113.0
126.9
P305050.F30M10X2855
K4xvl8RyAuEjs0a8SZx8daosE...
p3050502ef30m10x2855
P305050.F30M10X2855
50
30
M10
28
10
142.0
373.2
P305050.F40M10X2855
mLuQxIKdjR2ZOzYmWVptorM6y...
p3050502ef40m10x2855
P305050.F40M10X2855
50
40
M10
28
10
156.0
245.3
P305050.F45M10X2855
JG/pfT/9pMMwKoYsegIifZvzZ...
p3050502ef45m10x2855
P305050.F45M10X2855
50
45
M10
28
10
172.0
180.5
P305050.F50M10X2855
ltpE6qTXQUd87e3J/vm6QpOSk...
p3050502ef50m10x2855
P305050.F50M10X2855
50
50
M10
28
10
176.0
164.4
P305060.F30M10X2855
vHsZfcTWIrFCIorLQ4vU4DFK0...
p3050602ef30m10x2855
P305060.F30M10X2855
60
30
M10
28
10
195.0
591.9
P305060.F40M10X2855
N+bpHUhu0YnrfE1CJTHeIhNrZ...
p3050602ef40m10x2855
P305060.F40M10X2855
60
40
M10
28
10
233.0
350.6
P305070.F40M10X2855
hlcR+hW3BoY4zqXbTU/y0ZPBj...
p3050702ef40m10x2855
P305070.F40M10X2855
70
40
M10
28
10
314.0
510.2
P305075.F25M12X3755
igYnvo/izYsDp3zHAezdsqF7G...
p3050752ef25m12x3755
P305075.F25M12X3755
75
25
M12
37
12
296.0
1177.1
P305075.F40M12X3755
D6Ugr3AfG0gshQdAZPcqM0r6+...
p3050752ef40m12x3755
P305075.F40M12X3755
75
40
M12
37
12
383.0
598.5
P305075.F55M14X3755
WTau9jzvCS4yQM71bJ0ebnZJ4...
p3050752ef55m14x3755
P305075.F55M14X3755
75
55
M14
37
14
482.0
412.7
P305100.F40M16X4255
AE8eH7BbcfIKNIRXNxp2gZ6rZ...
p3051002ef40m16x4255
P305100.F40M16X4255
100
40
M16
42
16
768.0
1478.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P310 - CYLINDRICAL ANTI-VIBRANTION MOUNT WITH DOUBLE FEMALE THREAD
Boteco
17.11.2021
DPB - Cylindrical Damper
SAMLO
28.02.2023
K0568 - Rubber buffers steel or stainless steel, type B
KIPP
27.05.2024
GN 451 - Stainless Steel-Rubber buffers, Type ES, with female thread / thre...
Ganter
19.06.2024
26102-01 - Rubber buffers stainless steel, type B
norelem
30.05.2024
P330 - SHAPED ANTI-VIBRANTION MOUNT WITH DOUBLE MALE THREADED STUD
Boteco
17.11.2021
Steel Vulcanized with Mounting strap M12, Ø60
MOVET
21.11.2019
P801 - MOUNTING FOOT WITH REVOLVING STEM AND GROUND FIXING
Boteco
16.11.2021
BAS1120 - Leveling Base M20 with Mounting Plate M20x100
Robotunits
06.11.2023
Vulcanized steel M12, Ø50
MOVET
21.11.2019
P701 - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD...
Boteco
17.11.2021
Steel Vulcanized with Mounting strap M24, Ø100
MOVET
21.11.2019
P709 - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD...
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表