目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
K870 - POSITION INDICATOR ADAPTER FOR SPOKE HANDWHEEL
Boteco
CONTROL HANDWHEELS WITH INDICATOR
Powered by
CAD模型選擇
{boteco/volantini_di_manovra_con_indicatore/k870.prj},{NB=K870.5001...},{ART=K870.5001...},{D=62},{H=29.5},{HX=29.5},{HH=24},{HHX=24.0},{H1=12},{D1=S50},{D1X=57},{D2=13},{D4=M5},{D5=6},{F=36},{F1=-},{F1X=0},{F2=-},{F2X=0},{F3=-},{F3X=0},{F4=25},{F4X=25},{PESO=74}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
HH
h
[mm]
H1
h1
[mm]
D1
d1
ⁿ/ₐ
D2
d2
[mm]
D4
d4
ⁿ/ₐ
D5
d5
[mm]
F
f
[mm]
F1
f1
[mm]
F2
f2
[mm]
F3
f3
[mm]
F4
f4
[mm]
PESO
Weight
[g]
K870.5001...
K870.5001...
62
29.5
24
12
S50
13
M5
6
36
-
-
-
25
74
K870.T8001...
K870.T8001...
97
32
26.5
12
S80
13
M5
6
36
38
42
53
-
95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表