目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
F178 - 6-LOBE HANDWHEEL WITH THREADED STUD
Boteco
SOLID LOCKING HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_di_serraggio_pieni/f178.prj},{NB=F17840.TM06X1601},{IDNR=},{ARTX=F178},{D=40},{H=24.5},{DD=17},{C=12},{M=12.5},{D3=12.0},{H3=1.0},{D1=M06},{Q=16},{LM=130},{D1Y='M06','M08','M10'},{VERS=2.000},{X=6.600},{Y=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
DD
d
[mm]
C
c
[mm]
M
m
[mm]
D3
d3
[mm]
H3
h3
[mm]
PESO
Weight
[g]
F17830.TM05X1601
F17830.TM05X1601
30
22.0
15
11
11.0
9.0
1.5
14
F17840.TM06X1601
F17840.TM06X1601
40
24.5
17
12
12.5
12.0
1.0
25
F17850.TM08X2001
F17850.TM08X2001
50
29.0
20
14
15.0
14.5
1.5
49
F17860.TM08X2001
F17860.TM08X2001
60
34.0
24
16
18.0
18.0
1.5
68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表