目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
F188 - CROSS HANDWHEEL WITH THREADED THROUGH FEMALE INSERT
Boteco
SOLID LOCKING HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_di_serraggio_pieni/f188.prj},{NB=F18840.TM0601},{IDNR=},{ARTX=F188},{D=40},{H=24.5},{DD=16},{C=12.0},{M=12.5},{D3=12},{H3=6.5},{Q=18},{D1=M06},{D1Y='M06','M08','M10'},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
DD
d
[mm]
C
c
[mm]
M
m
[mm]
D3
d3
[mm]
H3
h3
[mm]
Q
[mm]
PESO
Weight
[g]
F18832.TM0401
F18832.TM0401
32
23.0
15
11.0
12.0
10
5.0
18
9.0
F18840.TM0601
F18840.TM0601
40
24.5
16
12.0
12.5
12
6.5
18
13.0
F18850.TM0601
F18850.TM0601
50
29.0
20
14.0
15.0
14
11.0
18
23.0
F18860.TM0801
F18860.TM0801
60
34.0
24
15.5
18.5
16
16.0
18
34.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表