目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS7215-NWO-FG - MFS-MMAORB-MFS Tee
Brennan Industries
O-Ring Face Seal Fittings
Powered by
CAD模型選擇
{brennan/o_ring_face_seal_fittings/fs7215_nwo_fg.prj},{NB=FS7215-10-18-10-NWO-FG},{DN=10},{OD=5/8},{A1=1-14},{B=18},{A2=1-14},{MAT=Steel Forged},{A1D=12.5},{A2D=12.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
A1
A1 Thread
ⁿ/ₐ
A2
A2 Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A1D
A1 Drill
[mm]
BD
B Drill
[mm]
A2D
A2 Drill
[mm]
M1
M1 Length
[mm]
N
N Length
[mm]
M2
M2 Length
[mm]
C
C Hex
[mm]
JJ
JJ Flats
[mm]
FS7215-04-12-04-NWO-FG
FS7215-04-12-04-NWO-FG
1/4
9/16-18
9/16-18
Steel Forged
4.5
4.0
4.5
21.5
33.0
21.5
17
14
FS7215-06-14-06-NWO-FG
FS7215-06-14-06-NWO-FG
3/8
11/16-16
11/16-16
Steel Forged
6.5
6.0
6.5
25.0
35.5
25.0
19
17
FS7215-08-14-08-NWO-FG
FS7215-08-14-08-NWO-FG
1/2
13/16-16
13/16-16
Steel Forged
9.5
6.0
9.5
28.0
36.0
28.0
19
19
FS7215-10-18-10-NWO-FG
FS7215-10-18-10-NWO-FG
5/8
1-14
1-14
Steel Forged
12.5
9.0
12.5
33.5
47.5
33.5
24
24
FS7215-12-27-12-NWO-FG
FS7215-12-27-12-NWO-FG
3/4
1 3/16-12
1 3/16-12
Steel Forged
15.5
15.0
15.5
37.5
55.5
37.5
32
27
FS7215-16-33-16-NWO-FG
FS7215-16-33-16-NWO-FG
1
1 7/16-12
1 7/16-12
Steel Forged
20.5
20.0
20.5
41.5
59.5
41.5
41
36
FS7215-20-42-20-NWO-FG
FS7215-20-42-20-NWO-FG
1 1/4
1 11/16-12
1 11/16-12
Steel Forged
26.0
26.0
26.0
44.5
63.0
44.5
50
41
FS7215-24-48-24-NWO-FG
FS7215-24-48-24-NWO-FG
1 1/2
2-12
2-12
Steel Forged
32.0
32.0
32.0
49.0
71.5
49.0
55
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FS6804-NWO-FG - MFS-MAORB-MFS Tee
Brennan Industries
28.01.2021
FS7300-NWO-FG - MFS-MMAORB 45° Elbow
Brennan Industries
28.01.2021
FS7640-O - MFS-MMORB ISO6149-2 Straight
Brennan Industries
29.01.2021
6804-NWO-FG - MJ-MAORB-MJ Run Tee
Brennan Industries
28.01.2021
6835-NWO-FG - MAORB-FORB-FORB Tee
Brennan Industries
28.01.2021
0306-N - Adjustable Nut (NWO Style)
Brennan Industries
28.01.2021
0304 - Standard Nut
Brennan Industries
28.01.2021
0302 - Short Nut
Brennan Industries
28.01.2021
0306 - Bulkhead Lock Nut
Brennan Industries
28.01.2021
0304-C - JIC Cap Nut
Brennan Industries
28.01.2021
6840-NWO-FG - MAORB-MAORB-MJ Tee
Brennan Industries
26.01.2021
FS7210-NWO-FG - MFS-MFS-MMAORB Tee
Brennan Industries
28.01.2021
Quick exhaust pressure regulator - MR 1/8"-1/4" 039
Aircomp
08.02.2024
FS0406 - Bore-MFS Bulkhead
Brennan Industries
26.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表