目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
2406-IN - FJ-MJ Straight Reducer (Insert only)
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/2406_in.prj},{NB=2406-12-04-IN},{DN=12},{B1OD=3/4},{B2OD=04},{B1=1 1/16-12},{MAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
B1OD
B1 Tube O.D.
[Inch]
B2
B2 SAE 37°
ⁿ/ₐ
L1
L1 Length
[Inch]
2406-04-02-IN
2406-04-02-IN
1/4
5/16-24
0.750
2406-06-04-IN
2406-06-04-IN
3/8
7/16-20
0.970
2406-08-04-IN
2406-08-04-IN
1/2
7/16-20
1.000
2406-10-04-IN
2406-10-04-IN
5/8
7/16-20
1.030
2406-12-04-IN
2406-12-04-IN
3/4
7/16-20
1.090
2406-14-06-IN
2406-14-06-IN
7/8
9/16-18
1.130
2406-16-04-IN
2406-16-04-IN
1
7/16-20
1.220
2406-20-04-IN-SS
2406-20-04-IN-SS
1 1/4
7/16-20
1.430
2406-24-08-IN
2406-24-08-IN
1 1/2
3/4-16
1.560
2406-32-08-IN
2406-32-08-IN
2
3/4-16
1.850
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表