Standard Gearmotor Small Flange Mount - Standard efficiency induction gearmotor
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
Standard gearmotor 1/8 - 1/2 HP
Gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gearmotor/parallel_shaft_g3_series/g3_gearmotor_sflm_asmtab.prj},{NB=G3K18N5-MF1AEN},{OSH=18},{PN1=G3K18N5-MF1AEN},{COPY=},{MP=1/8 HP},{AR=33/164},{NRS50=300},{NRS60=360},{OST50=27},{OST60=22},{OSOHL=173},{SD=3/4},{MS=1},{BS=-},{W=15},{TREE=K},{VVIS=3-Phase 200V},{VOLT=},{VPN=},{INFO=Infotext},{MCVIS=0.1kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW'},{MC2='100','100W','200','200W','400','400W'},{BVIS=No},{RVIS=1/5},{TBVIS=With terminal box},{TOIVIS=-},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
SGT
Shaft/Gear type
ⁿ/ₐ
IC
Insulation class
ⁿ/ₐ
WNC
Enclosure
ⁿ/ₐ
VV
Voltage
ⁿ/ₐ
TBOX
Terminal box
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
AR
Actual ratio
ⁿ/ₐ
NRS50
Nominal rotation speed 50Hz
[rpm]
NRS60
Nominal rotation speed 60Hz
[rpm]
OST50
Output shaft allowable torque 50hz
[in-lbs]
OST60
Output shaft allowable torque 60hz
[in-lbs]
OSOHL
Output shaft allowable OHL
[lbs]
BB
Brake
ⁿ/ₐ
SD
Shaft diameter
[Inch]
OSH
Frame size
ⁿ/ₐ
MS
Motor specification
ⁿ/ₐ
BS
Brake specification
ⁿ/ₐ
W
Weight
[lb]
G3KM-18-5-T010A
G3K18N5-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
A - 5:1
33/164
300
360
27
22
173
W/O Brake
3/4
18
1
-
15
G3KM-18-10-T010A
G3K18N10-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
B - 10:1
77/779
150
180
54
44
256
W/O Brake
3/4
18
1
-
15
G3KM-18-15-T010A
G3K18N15-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
C - 15:1
119/1804
100
120
81
66
285
W/O Brake
3/4
18
1
-
15
G3KM-18-20-T010A
G3K18N20-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
D - 20:1
49/984
75
90
106
87
344
W/O Brake
3/4
18
1
-
15
G3KM-18-25-T010A
G3K18N25-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
E - 25:1
28/697
60
72
133
112
371
W/O Brake
3/4
18
1
-
15
G3KM-18-30-T010A
G3K18N30-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
F - 30:1
35/1066
50
60
168
130
400
W/O Brake
3/4
18
1
-
15
G3KM-18-40-T010A
G3K18N40-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
G - 40:1
35/1404
37.5
45
212
173
429
W/O Brake
3/4
18
1
-
15
G3KM-18-50-T010A
G3K18N50-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
H - 50:1
7/351
30
36
257
217
459
W/O Brake
3/4
18
1
-
15
G3KM-22-60-T010A
G3K22N60-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
I - 60:1
11/684
25
30
310
260
629
W/O Brake
7/8
22
1
-
17
G3KM-22-80-T010A
G3K22N80-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
J - 80:1
21/1634
18.8
22.5
416
347
715
W/O Brake
7/8
22
1
-
17
G3KM-22-100-T010A
G3K22N100-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
K - 100:1
7/684
15
18
522
434
715
W/O Brake
7/8
22
1
-
17
G3KM-22-120-T010A
G3K22N120-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
L - 120:1
147/17974
12.5
15
628
520
715
W/O Brake
7/8
22
1
-
17
G3KM-22-160-T010A
G3K22N160-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
M - 160:1
21/3268
9.4
11.2
832
694
715
W/O Brake
7/8
22
1
-
17
G3KM-22-200-T010A
G3K22N200-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
N - 200:1
21/4085
7.5
9
1036
867
715
W/O Brake
7/8
22
1
-
17
G3KM-28-300-T010A
G3K28N300-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
O - 300:1
221/65190
5
6
1390
1151
771
W/O Brake
1-1/8
28
1
-
23
G3KM-28-375-T010A
G3K28N375-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
P - 375:1
187/68370
4
4.8
1735
1443
771
W/O Brake
1-1/8
28
1
-
23
G3KM-28-450-T010A
G3K28N450-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
R - 450:1
1183/521520
3.3
4
2080
1735
771
W/O Brake
1-1/8
28
1
-
23
G3KM-32-600-T010A
G3K32N600-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
S - 600:1
147/88192
2.5
3
2770
2310
1322
W/O Brake
1-1/4
32
1
-
30
G3KM-32-750-T010A
G3K32N750-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
T - 750:1
49/36464
2
2.4
3461
2885
1322
W/O Brake
1-1/4
32
1
-
30
G3KM-32-900-T010A
G3K32N900-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
U - 900:1
62/57063
1.7
2
3815
3461
1322
W/O Brake
1-1/4
32
1
-
30
G3KM-32-1200-T010A
G3K32N12X-MF1AEN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
V - 1200:1
46/55195
1.3
1.5
3815
3815
1322
W/O Brake
1-1/4
32
1
-
30
G3KB-18-5-T010A
G3K18N5-MF1AEB2
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
A - 5:1
33/164
300
360
27
22
173
200V Brake
3/4
18
1
A
18
G3KB-18-10-T010A
G3K18N10-MF1AEB2
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
B - 10:1
77/779
150
180
54
44
256
200V Brake
3/4
18
1
A
18
G3KB-18-15-T010A
G3K18N15-MF1AEB2
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
C - 15:1
119/1804
100
120
81
66
285
200V Brake
3/4
18
1
A
18
G3KB-18-20-T010A
G3K18N20-MF1AEB2
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
D - 20:1
49/984
75
90
106
87
344
200V Brake
3/4
18
1
A
18
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表