目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
SO SF2 upper cutting mesh elements, HB=20 FIXCUT - High safety fence system flex II
BRÜHL
High safety fence system Flex II
Fields
Powered by
CAD模型選擇
{bruehl/flex_ii_h/felder/fl_h_upper_20_offcut.prj},{NB=SO-HSF2-1425-1177(C=1176.5,REST=-46.5,0,0,0,obere Gittermatte,3635,FIXCUT)},{ART=SO-HSF2},{H=3635},{HF=1425},{GP=obere Gittermatte},{AM=1276.5},{BF=1176.5},{DETAIL=0},{TOLLEFT=0.0},{TOLRIGHT=0.0},{HB=20},{P=80},{NL=16},{RD55=5},{RD35=41},{FL15X6=4},{ID=V-000000099},{N=7.000},{H1=200},{H2=200.000},{H3=800.000},{H4=0.000},{H5=0.000},{HR1=400.000},{HR2=600.000},{HR3=800.000},{HR4=0.000},{HR5=0.000},{HR6=0.000},{HR7=0.000},{VERS=99}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
H
Fence height
[mm]
HF
Field height
[mm]
GP
Fence position
ⁿ/ₐ
AMINFO
Post spacing
[mm]
BF
Field width
[mm]
NL
Number of reqired clips
ⁿ/ₐ
SO-HSF2-1025-234(0,0,0,23...
SO-HSF2-1025-234
3035
1025
upper mesh panel
313.5
233.5
14
SO-HSF2-1025-257(0,0,0,25...
SO-HSF2-1025-257
3035
1025
upper mesh panel
336.5
256.5
14
SO-HSF2-1025-280(0,0,0,27...
SO-HSF2-1025-280
3035
1025
upper mesh panel
359.5
279.5
14
SO-HSF2-1025-303(0,0,0,30...
SO-HSF2-1025-303
3035
1025
upper mesh panel
382.5
302.5
14
SO-HSF2-1025-326(0,0,0,32...
SO-HSF2-1025-326
3035
1025
upper mesh panel
405.5
325.5
14
SO-HSF2-1025-349(0,0,0,34...
SO-HSF2-1025-349
3035
1025
upper mesh panel
428.5
348.5
14
SO-HSF2-1025-372(0,0,0,37...
SO-HSF2-1025-372
3035
1025
upper mesh panel
451.5
371.5
14
SO-HSF2-1025-395(0,0,0,39...
SO-HSF2-1025-395
3035
1025
upper mesh panel
474.5
394.5
14
SO-HSF2-1025-418(0,0,0,41...
SO-HSF2-1025-418
3035
1025
upper mesh panel
497.5
417.5
14
SO-HSF2-1025-441(0,0,0,44...
SO-HSF2-1025-441
3035
1025
upper mesh panel
520.5
440.5
14
SO-HSF2-1025-464(0,0,0,46...
SO-HSF2-1025-464
3035
1025
upper mesh panel
543.5
463.5
14
SO-HSF2-1025-487(0,0,0,48...
SO-HSF2-1025-487
3035
1025
upper mesh panel
566.5
486.5
14
SO-HSF2-1025-510(0,0,0,50...
SO-HSF2-1025-510
3035
1025
upper mesh panel
589.5
509.5
14
SO-HSF2-1025-533(0,0,0,53...
SO-HSF2-1025-533
3035
1025
upper mesh panel
612.5
532.5
14
SO-HSF2-1025-556(0,0,0,55...
SO-HSF2-1025-556
3035
1025
upper mesh panel
635.5
555.5
14
SO-HSF2-1025-579(0,0,0,57...
SO-HSF2-1025-579
3035
1025
upper mesh panel
658.5
578.5
14
SO-HSF2-1025-602(0,0,0,60...
SO-HSF2-1025-602
3035
1025
upper mesh panel
681.5
601.5
14
SO-HSF2-1025-625(0,0,0,62...
SO-HSF2-1025-625
3035
1025
upper mesh panel
704.5
624.5
14
SO-HSF2-1025-648(0,0,0,64...
SO-HSF2-1025-648
3035
1025
upper mesh panel
727.5
647.5
14
SO-HSF2-1025-671(0,0,0,67...
SO-HSF2-1025-671
3035
1025
upper mesh panel
750.5
670.5
14
SO-HSF2-1025-694(0,0,0,69...
SO-HSF2-1025-694
3035
1025
upper mesh panel
773.5
693.5
14
SO-HSF2-1025-717(0,0,0,71...
SO-HSF2-1025-717
3035
1025
upper mesh panel
796.5
716.5
14
SO-HSF2-1025-740(0,0,0,73...
SO-HSF2-1025-740
3035
1025
upper mesh panel
819.5
739.5
14
SO-HSF2-1025-763(0,0,0,76...
SO-HSF2-1025-763
3035
1025
upper mesh panel
842.5
762.5
14
SO-HSF2-1025-786(0,0,0,78...
SO-HSF2-1025-786
3035
1025
upper mesh panel
865.5
785.5
14
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAL402 - Lubricator
MINDMAN
04.11.2021
MACP300 - F.R.L. Unit
MINDMAN
04.11.2021
MACP300L - F.R.L. Unit
MINDMAN
04.11.2021
MAFR401_HT - F.R. unit
MINDMAN
28.03.2023
MAL300L - Lubricator
MINDMAN
04.11.2021
MACP402 - F.R.L. Unit
MINDMAN
04.11.2021
MAR401 - Pressure Reducing Valves
MINDMAN
29.03.2023
MVQE301/501 - Quick exhaust valve
MINDMAN
04.11.2021
MAR901 - Pressure Reducing Valves
MINDMAN
29.03.2023
MAR100 - Pressure Reducing Valves
MINDMAN
22.08.2023
MHPSC - No contact transfert
MINDMAN
04.11.2021
UM - PU tube
MINDMAN
04.11.2021
MVAS - Shuttle valve
MINDMAN
04.11.2021
MADV400 - Auto Drain Valves
MINDMAN
04.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表