目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
STB Sliding door for handle or hook lock, opening on both sides - Schiebetür
BRÜHL
Safety doors
Sliding doors
Powered by
CAD模型選擇
{bruehl/tueren/schiebetueren/stb_asmtab.prj},{NB=STB-L-QR80-RR50x34-W-PE-SSG-175-2200-4030(0,400,0,BMF-12x145)},{ART=STB},{ARVIS=links öffnend},{AR=-L},{SZSVIS=Wand II},{ZFVIS=Sichtschutzscheibe Grün},{SZSF=-W-PE-SSG},{H=2200},{AM=4030},{LT=400},{RT=0},{DETAIL=0},{ND=8},{DTYP=BMF-12x145},{P=80},{HB=175},{HN=2200},{SZS=W},{PPATH=assemblies/stb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
ARVIS
Outer wing opens
ⁿ/ₐ
SZSVIS
Safety fence system
ⁿ/ₐ
ZFVIS
Infill Material
ⁿ/ₐ
SZSF
Safety fence system
ⁿ/ₐ
H
Fence height
[mm]
HF
Field height
[mm]
AM
Post spacing
[mm]
ND
Number of reqired dowel
ⁿ/ₐ
STB-R-QR80-QR35-F-175-200...
STB-R-QR80-QR35-F-175-200...
Right opening
Flex II
Standard
-F
2000
1825
1630
8
STB-R-QR80-QR35-F-175-200...
STB-R-QR80-QR35-F-175-200...
Right opening
Flex II
Standard
-F
2000
1825
1830
8
STB-R-QR80-QR35-F-175-200...
STB-R-QR80-QR35-F-175-200...
Right opening
Flex II
Standard
-F
2000
1825
2030
8
STB-R-QR80-QR35-F-175-200...
STB-R-QR80-QR35-F-175-200...
Right opening
Flex II
Standard
-F
2000
1825
2230
8
STB-R-QR80-QR35-F-175-200...
STB-R-QR80-QR35-F-175-200...
Right opening
Flex II
Standard
-F
2000
1825
2430
8
STB-R-QR80-QR35-F-175-200...
STB-R-QR80-QR35-F-175-200...
Right opening
Flex II
Standard
-F
2000
1825
2630
8
STB-R-QR80-QR35-F-175-200...
STB-R-QR80-QR35-F-175-200...
Right opening
Flex II
Standard
-F
2000
1825
2830
8
STB-R-QR80-RR50x34-F-175-...
STB-R-QR80-RR50x34-F-175-...
Right opening
Flex II
Standard
-F
2000
1825
3030
8
STB-R-QR80-RR50x34-F-175-...
STB-R-QR80-RR50x34-F-175-...
Right opening
Flex II
Standard
-F
2000
1825
3230
8
STB-R-QR80-RR50x34-F-175-...
STB-R-QR80-RR50x34-F-175-...
Right opening
Flex II
Standard
-F
2000
1825
3430
8
STB-R-QR80-RR50x34-F-175-...
STB-R-QR80-RR50x34-F-175-...
Right opening
Flex II
Standard
-F
2000
1825
3630
8
STB-R-QR80-RR50x34-F-175-...
STB-R-QR80-RR50x34-F-175-...
Right opening
Flex II
Standard
-F
2000
1825
3830
8
STB-R-QR80-RR50x34-F-175-...
STB-R-QR80-RR50x34-F-175-...
Right opening
Flex II
Standard
-F
2000
1825
4030
8
STB-L-QR80-QR35-F-175-200...
STB-L-QR80-QR35-F-175-200...
Left opening
Flex II
Standard
-F
2000
1825
1630
8
STB-L-QR80-QR35-F-175-200...
STB-L-QR80-QR35-F-175-200...
Left opening
Flex II
Standard
-F
2000
1825
1830
8
STB-L-QR80-QR35-F-175-200...
STB-L-QR80-QR35-F-175-200...
Left opening
Flex II
Standard
-F
2000
1825
2030
8
STB-L-QR80-QR35-F-175-200...
STB-L-QR80-QR35-F-175-200...
Left opening
Flex II
Standard
-F
2000
1825
2230
8
STB-L-QR80-QR35-F-175-200...
STB-L-QR80-QR35-F-175-200...
Left opening
Flex II
Standard
-F
2000
1825
2430
8
STB-L-QR80-QR35-F-175-200...
STB-L-QR80-QR35-F-175-200...
Left opening
Flex II
Standard
-F
2000
1825
2630
8
STB-L-QR80-QR35-F-175-200...
STB-L-QR80-QR35-F-175-200...
Left opening
Flex II
Standard
-F
2000
1825
2830
8
STB-L-QR80-RR50x34-F-175-...
STB-L-QR80-RR50x34-F-175-...
Left opening
Flex II
Standard
-F
2000
1825
3030
8
STB-L-QR80-RR50x34-F-175-...
STB-L-QR80-RR50x34-F-175-...
Left opening
Flex II
Standard
-F
2000
1825
3230
8
STB-L-QR80-RR50x34-F-175-...
STB-L-QR80-RR50x34-F-175-...
Left opening
Flex II
Standard
-F
2000
1825
3430
8
STB-L-QR80-RR50x34-F-175-...
STB-L-QR80-RR50x34-F-175-...
Left opening
Flex II
Standard
-F
2000
1825
3630
8
STB-L-QR80-RR50x34-F-175-...
STB-L-QR80-RR50x34-F-175-...
Left opening
Flex II
Standard
-F
2000
1825
3830
8
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表