Screw connection coupling equal - Heating
BRUGG Pipes
ACCESSORIES
Connectors
Screwed connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/schraubverbindungen/kupplung_egal_heizung.prj},{NB=1060875(300)},{SC=Heizung},{PT=Fitting},{SU=Stück},{SO=Schraubfitting Kupplung},{ADI=keine},{ARTNR=1060875},{LOD=300},{PEX=63-63},{DN=50-50},{AM1=63},{WS1=5.7},{AM2=63},{WS2=5.7},{W=1.2},{ET=95},{ED=6},{BESC=PEX/PE-Kupplung Schraubverbindung D= 63x5.7 - 63x5.7 mm SDR11 Messing entzinkungsbestaendig},{MAT=Messing},{L=110},{LX=110},{B=97},{T=97},{VOL=2.07},{PASS=CAPLEX PUR-KING; Flexstar},{N=ISO 15875-5},{URL=https://www.bruggpipes.com/calpex-anschlussverbindungen/},{LD=103.00},{D1=70},{D2=61},{D3=53},{D4=41.50},{L1=46.00},{T1=6},{T2=5.0},{R1=6.000},{R3=12.50},{L2=40.000},{X=5},{L3=46.00},{B1=78.10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
ØPEX
[mm]
DN
[mm]
AM1
Outer diameter d
[mm]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
ED
Operational pressure
[bar]
BESC
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
LX
Length
ⁿ/ₐ
B
Wide
[mm]
T
Height
[mm]
VOL
Volume
[l/m]
N
Norms
ⁿ/ₐ
1079161
Heating
Fitting
Piece
Screw fitting coupling
1079161
25-25
20-20
25
0.3
95
6
PEX/PE-coupling screw con...
Brass
68
53
53
0.32
ISO 15875-5
1079162
Heating
Fitting
Piece
Screw fitting coupling
1079162
32-32
25-25
32
0.6
95
6
PEX/PE-coupling screw con...
Brass
75
57
57
0.53
ISO 15875-5
1079163
Heating
Fitting
Piece
Screw fitting coupling
1079163
40-40
32-32
40
0.7
95
6
PEX/PE-coupling screw con...
Brass
90
72
72
0.83
ISO 15875-5
1060876
Heating
Fitting
Piece
Screw fitting coupling
1060876
50-50
40-40
50
1.2
95
6
PEX/PE-coupling screw con...
Brass
90
80
80
1.30
ISO 15875-5
1060875
Heating
Fitting
Piece
Screw fitting coupling
1060875
63-63
50-50
63
1.2
95
6
PEX/PE-coupling screw con...
Brass
110
97
97
2.07
ISO 15875-5
1060874
Heating
Fitting
Piece
Screw fitting coupling
1060874
75-75
65-65
75
2.0
95
6
PEX/PE-coupling screw con...
Brass
128
110
110
2.96
ISO 15875-5
1060873
Heating
Fitting
Piece
Screw fitting coupling
1060873
90-90
80-80
90
3.6
95
6
PEX/PE-coupling screw con...
Brass
144
132
132
4.25
ISO 15875-5
1060872
Heating
Fitting
Piece
Screw fitting coupling
1060872
110-110
100-100
110
5.7
95
6
PEX/PE-coupling screw con...
Brass
165
155
155
6.36
ISO 15875-5
1060440
Heating
Fitting
Piece
Screw fitting coupling
1060440
125-125
125-125
125
9.3
95
6
PEX/PE-coupling screw con...
Brass
169
175
175
8.20
ISO 15875-5
1079164
Heating
Fitting
Piece
Screw fitting coupling
1079164
140-140
125-125
140
10.2
95
6
PEX/PE-coupling screw con...
Brass
169
200
200
10.31
ISO 15875-5
1079165
Heating
Fitting
Piece
Screw fitting coupling
1079165
160-160
150-150
160
13.0
95
6
PEX/PE-coupling screw con...
Brass
169
220
220
13.43
ISO 15875-5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OTP-S45C-Q、OTP-SUS303 - ANGLE LIFTER(1/50) Single side thread
STAMPINGMASTERS
21.06.2024
Screw-in Dowel DU 279 - Screw-in Dowel DU 279
Hettich
28.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表