目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2100-ISO-CLAMP - 2/2-way Angle-Seat Valve with ISO CLAMP
Buerkert
Products (A - Z)
2100
Powered by
CAD模型選擇
{buerkert/produkteaz/2100/2100-iso-clamp.prj},{NB=2100-ISO-CLAMP-DN32-TC45-070-0-8690},{PPATH=2100sbls.prj},{DN=32},{D=50.5x42.4x2.0},{LTA=TC45},{ANTG=070},{ANTGSAP=M},{WW=0},{KV=27},{NR=27},{GV=1},{LTAC=1},{ANTYV=8690},{ANTYVB='8690','8691'},{DIST1=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection D1TxD2TxST
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
[mm]
KV
Cv-Value-Water
[m³/h]
GV
Geometrie Variante Gehäuse
ⁿ/ₐ
2100-ISO-CLAMP-DN15-TC42-...
15
34.0x21.3x1.6
TC42
050
A/B
4.8
1
2100-ISO-CLAMP-DN15-TC42-...
15
34.0x21.3x1.6
TC42
050
I
4.8
1
2100-ISO-CLAMP-DN15-TC42-...
15
34.0x21.3x1.6
TC42
050
0
4.8
1
2100-ISO-CLAMP-DN15-TC42-...
15
34.0x21.3x1.6
TC42
070
A/B
5.0
1
2100-ISO-CLAMP-DN15-TC42-...
15
34.0x21.3x1.6
TC42
070
I
5.0
1
2100-ISO-CLAMP-DN15-TC42-...
15
34.0x21.3x1.6
TC42
070
0
5.0
1
2100-ISO-CLAMP-DN15-TC52-...
15
50.5x21.3x1.6
TC52
050
A/B
4.8
1
2100-ISO-CLAMP-DN15-TC52-...
15
50.5x21.3x1.6
TC52
050
I
4.8
1
2100-ISO-CLAMP-DN15-TC52-...
15
50.5x21.3x1.6
TC52
050
0
4.8
1
2100-ISO-CLAMP-DN15-TC52-...
15
50.5x21.3x1.6
TC52
070
A/B
5.0
1
2100-ISO-CLAMP-DN15-TC52-...
15
50.5x21.3x1.6
TC52
070
I
5.0
1
2100-ISO-CLAMP-DN15-TC52-...
15
50.5x21.3x1.6
TC52
070
0
5.0
1
2100-ISO-CLAMP-DN20-TC43-...
20
50.5x26.9x1.6
TC43
050
A/B
9.5
1
2100-ISO-CLAMP-DN20-TC43-...
20
50.5x26.9x1.6
TC43
050
I
9.5
1
2100-ISO-CLAMP-DN20-TC43-...
20
50.5x26.9x1.6
TC43
050
0
9.5
1
2100-ISO-CLAMP-DN20-TC43-...
20
50.5x26.9x1.6
TC43
070
A/B
11
1
2100-ISO-CLAMP-DN20-TC43-...
20
50.5x26.9x1.6
TC43
070
I
11
1
2100-ISO-CLAMP-DN20-TC43-...
20
50.5x26.9x1.6
TC43
070
0
11
1
2100-ISO-CLAMP-DN25-TC44-...
25
50.5x33.7x2.0
TC44
050
A/B
14
1
2100-ISO-CLAMP-DN25-TC44-...
25
50.5x33.7x2.0
TC44
050
I
14
1
2100-ISO-CLAMP-DN25-TC44-...
25
50.5x33.7x2.0
TC44
050
0
14
1
2100-ISO-CLAMP-DN25-TC44-...
25
50.5x33.7x2.0
TC44
070
A/B
18
1
2100-ISO-CLAMP-DN25-TC44-...
25
50.5x33.7x2.0
TC44
070
I
18
1
2100-ISO-CLAMP-DN25-TC44-...
25
50.5x33.7x2.0
TC44
070
0
18
1
2100-ISO-CLAMP-DN32-TC45-...
32
50.5x42.4x2.0
TC45
070
A/B
27
1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表