目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2301-ANSI-FLANSCH - 2/2-way Globe Control Valve with stainless steel design FLANGE ANSI B 16.5
Buerkert
Products (A - Z)
2301
Powered by
CAD模型選擇
{buerkert/produkteaz/2301/2301-ansi-flansch.prj},{NB=2301-ANSI-F-DN25-FA04-184-090-0-8692},{PPATH=2301sblschweissflansch.prj},{DN=25},{D=108x79.2x15.7},{LTA=FA04},{L=184.00},{ANTG=090},{WW=0},{DWST=EE},{WKST=VA},{KV=12},{KH=1.000},{SAA=N3},{NR=7},{LTACF=2},{ANTYV=8692},{ANTYVB='8692','8693','8694'},{DIST1=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DFxBFxD
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
2301-ANSI-F-DN15-FA02-184...
15
89x60.5x15.7
FA02
050
4.3
2301-ANSI-F-DN15-FA02-184...
15
89x60.5x15.7
FA02
070
4.3
2301-ANSI-F-DN20-FA03-184...
20
99x69.9x15.7
FA03
050
7.1
2301-ANSI-F-DN20-FA03-184...
20
99x69.9x15.7
FA03
070
7.1
2301-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
050
12
2301-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
070
12
2301-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
090
12
2301-ANSI-F-DN40-FA06-222...
40
127x98.6x15.7
FA06
090
17.5
2301-ANSI-F-DN40-FA06-222...
40
127x98.6x15.7
FA06
130
23.8
2301-ANSI-F-DN50-FA07-254...
50
152x120.7x19.1
FA07
090
28
2301-ANSI-F-DN50-FA07-254...
50
152x120.7x19.1
FA07
130
37
2301-ANSI-F-DN65-FA08-276...
65
178x139.7x22.3
FA08
130
65
2301-ANSI-F-DN80-FA09-298...
80
190x152.4x23.9
FA09
130
100
2301-ANSI-F-DN100-FA10-35...
100
229x190.5x23.9
FA10
130
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表