目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8412 - RTD temperature sensors with CANopen interface
Buerkert
Products (A - Z)
8412
Powered by
CAD模型選擇
{buerkert/produkteaz/8412/8412.prj},{NB=8412-574639-RTD temperature sensors with CANopen interface},{BUNR=574639},{LTA=G 1/2},{WKST=Inox},{SEN=Température},{EBL=100},{CNSMASSEXACT=0.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BUNR
Nr de référence
ⁿ/ₐ
LTA
Raccordement
ⁿ/ₐ
WKST
Matière du transmetteur
ⁿ/ₐ
SEN
Capteur
ⁿ/ₐ
EBL
Insertion length
[mm]
CNSMASSEXACT
[kg]
8412-574638-RTD temperatu...
574638
G 1/2
Inox
Temperature
50
0.100
8412-574639-RTD temperatu...
574639
G 1/2
Inox
Temperature
100
0.100
8412-574640-RTD temperatu...
574640
NPT 1/2
Inox
Temperature
50
0.100
8412-574641-RTD temperatu...
574641
NPT 1/2
Inox
Temperature
100
0.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表