ISO 7089 BUMAX 109 - Plain Washer ISO 7089
BUMAX
Plain washer
Powered by
CAD模型選擇
{bumax/plan_washer/iso_7089_bumax_109.prj},{NB=7089A408415HV300109(1)},{PARTNUMBER=7089A408415HV300109},{D=8.4},{D1=16},{T=1.6},{W=0.180},{Y=1.5},{DES=ISO7089 A4 8,4 BUMAX 109 HV300},{BUMAX=bumax.png},{WMT=8},{WIT=5/16},{STANDARD= ISO 7089},{INFOWWW=Web link},{INFOWWWPDF=PDF Web Link},{HV=min 300},{SG=316L High Mo (EN 1.4432, 1.4436, 1.4435)},{BIS='B','U','M','A','X'},{LOD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
Part number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
T
Nominal thickness
[mm]
WMT
For screw and nut with M thread
ⁿ/ₐ
WIT
For screw and nut with imperial thread
ⁿ/ₐ
W
Weight per 100 units
[kg]
STANDARD
Standard
ⁿ/ₐ
HV
ⁿ/ₐ
SG
Steel grade
ⁿ/ₐ
DIS
Disclaimer
ⁿ/ₐ
BUMAX 7089A4053HV300109
7089A4053HV300109
ISO7089 A4 5,3 BUMAX 109 ...
5.3
10
1.5
6
0.072
ISO 7089
min 300
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 7089A4064HV300109
7089A4064HV300109
ISO7089 A4 6,4 BUMAX 109 ...
6.4
12
1.6
6
0.100
ISO 7089
min 300
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 7089A408415HV300109
7089A408415HV300109
ISO7089 A4 8,4 BUMAX 109 ...
8.4
16
1.6
8
5/16
0.180
ISO 7089
min 300
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 7089A4105HV300109
7089A4105HV300109
ISO7089 A4 10,5 BUMAX 109...
10.5
20
2.0
10
0.360
ISO 7089
min 300
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 7089A4130HV300109
7089A4130HV300109
ISO7089 A4 13 BUMAX 109 H...
13.0
24
2.5
12
0.630
ISO 7089
min 300
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 7089A4170HV300109
7089A4170HV300109
ISO7089 A4 17 BUMAX 109 H...
17.0
30
3.0
12
1.060
ISO 7089
min 300
316L High Mo (EN 1.4432, ...
Information provided is b...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表