您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 938 BUMAX 88 - Stud And Stud Bolt DIN 938
BUMAX
Stud and stud bolt
Powered by
CAD模型選擇
{bumax/stud_and_stud_bolt/din_938_bumax_88.prj},{NB=938A41203088},{PARTNUMBER=938A41203088},{D=12},{L=30},{P=1.75},{X1=4.3},{B2=22.7},{B1=12},{W=2.90},{DES=DIN938 A4 M12X30 BUMAX 88},{BUMAX=bumax.png},{STANDARD= DIN 938},{INFOWWW=Web link},{INFOWWWPDF=PDF Web Link},{TS=min 800},{YS=min 640},{SG=316L High Mo (EN 1.4432, 1.4436, 1.4435)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Part number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
P
Pitch
[mm]
X1
Length
[mm]
B2
Thread length
[mm]
B1
Thread length
[mm]
W
Weight per 100 units
[kg]
STANDARD
Standard
ⁿ/ₐ
TS
Tensile strength
[MPa]
YS
Yield strength
[MPa]
SG
Steel grade
ⁿ/ₐ
DIS
Disclaimer
ⁿ/ₐ
BUMAX 938A40602588
938A40602588
DIN938 A4 M6X25 BUMAX 88
6
25
1.00
2.5
18.0
6
0.57
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A40603088
938A40603088
DIN938 A4 M6X30 BUMAX 88
6
30
1.00
2.5
18.0
6
0.68
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A40603588
938A40603588
DIN938 A4 M6X35 BUMAX 88
6
35
1.00
2.5
18.0
6
0.79
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A40802088
938A40802088
DIN938 A4 M8X20 BUMAX 88
8
20
1.25
3.2
13.8
8
0.93
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A40802588
938A40802588
DIN938 A4 M8X25 BUMAX 88
8
25
1.25
3.2
19.0
8
0.93
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A40803088
938A40803088
DIN938 A4 M8X30 BUMAX 88
8
30
1.25
3.2
22.0
8
1.30
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A40803588
938A40803588
DIN938 A4 M8X35 BUMAX 88
8
35
1.25
3.2
22.0
8
1.50
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A40804088
938A40804088
DIN938 A4 M8X40 BUMAX 88
8
40
1.25
3.2
22.0
8
1.60
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A40805088
938A40805088
DIN938 A4 M8X50 BUMAX 88
8
50
1.25
3.2
22.0
8
2.00
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41002088
938A41002088
DIN938 A4 M10X20 BUMAX 88
10
20
1.50
3.8
13.2
10
1.50
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41002588
938A41002588
DIN938 A4 M10X25 BUMAX 88
10
25
1.50
3.8
18.2
10
1.80
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41003088
938A41003088
DIN938 A4 M10X30 BUMAX 88
10
30
1.50
3.8
23.2
10
2.00
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41004088
938A41004088
DIN938 A4 M10X40 BUMAX 88
10
40
1.50
3.8
26.0
10
2.60
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41004588
938A41004588
DIN938 A4 M10X45 BUMAX 88
10
45
1.50
3.8
26.0
10
2.90
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41005088
938A41005088
DIN938 A4 M10X50 BUMAX 88
10
50
1.50
3.8
26.0
10
3.20
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41006088
938A41006088
DIN938 A4 M10X60 BUMAX 88
10
60
1.50
3.8
26.0
10
3.90
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41202588
938A41202588
DIN938 A4 M12X25 BUMAX 88
12
25
1.75
4.3
17.7
12
2.70
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41203088
938A41203088
DIN938 A4 M12X30 BUMAX 88
12
30
1.75
4.3
22.7
12
2.90
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41203588
938A41203588
DIN938 A4 M12X35 BUMAX 88
12
35
1.75
4.3
27.7
12
3.40
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41204088
938A41204088
DIN938 A4 M12X40 BUMAX 88
12
40
1.75
4.3
30.0
12
3.90
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41204588
938A41204588
DIN938 A4 M12X45 BUMAX 88
12
45
1.75
4.3
30.0
12
4.30
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41205088
938A41205088
DIN938 A4 M12X50 BUMAX 88
12
50
1.75
4.3
30.0
12
4.80
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41206088
938A41206088
DIN938 A4 M12X60 BUMAX 88
12
60
1.75
4.3
30.0
12
5.70
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41603588
938A41603588
DIN938 A4 M16X35 BUMAX 88
16
35
2.00
5.0
27.0
16
6.70
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 938A41604088
938A41604088
DIN938 A4 M16X40 BUMAX 88
16
40
2.00
5.0
32.0
16
7.20
DIN 938
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表