目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
SW Series Track Channel Custom Left End Spacing - UtiliTrak Linear Guide Track
Bishop-Wisecarver
UtiliTrak Linear Guides
UtiliTrak SW Series Steel Wheel Linear Guides
Powered by
CAD模型選擇
{bwc/utili_trak/sw_series/sw_channels_custom.prj},{NB=UTTS1___124.0_7.0},{SIZE=1},{MAT=S},{L=124.0},{LMIN=124.0},{H=15.0},{J=4.0},{K=26.0},{M=7.0},{NDIA=0.384},{NDIA1=9.8},{NDEPTH=2.8},{NDEPTH1=0.110},{O=5.8},{O1=0.228},{RF=M5},{P=80.0},{X=16},{DIS=0.137598430},{H1=0.295472450},{H2=-0.295472450},{K1=0.512007890},{K2=-0.512007890},{ASSCFGPRA=sw_channels1_2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
UtiliTrak Size
ⁿ/ₐ
H
H Track Height
[mm]
J
J Track Base Thickness
[mm]
K
K Track Width
[mm]
N
N Dia x Depth (Counterbore)
[mm]
O
O (Mounting Hole)
[mm]
RF
Recommended Fastener
ⁿ/ₐ
P
P Mounting Hole Spacing
[mm]
UTTS1___124.0_7.0
UTTS1___124.0_7.0
1
15.0
4.0
26.0
9.8 x 2.8
5.8
M5
80.0
UTTS2___144.0_9.0
UTTS2___144.0_9.0
2
19.7
4.5
40.0
14.3 x 3
8.8
M8
80.0
UTTS3___204.0_9.0
UTTS3___204.0_9.0
3
30.0
8.0
58.0
14.3 x 5
8.8
M8
80.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表