目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
X TG2 - Composition
CA-BE
Compositions
Type - X
Powered by
CAD模型選擇
{ca_be/composizioni/x/x_tg2_asmtab.prj},{NB=X TG2 246x396 /26/26/57(CC)},{CS=246},{CD=396},{A=246},{B=396},{HPS=22},{HS1X=26},{HS1XX=26,36,46,56,66,76,96},{MATS1X=C},{HS2=26},{HS2X=26,36,46,56,66,76,96},{MATS2=C},{HS6G2=36},{HT1G2=12},{HT2G2=18},{HD=57},{HDX=57,77,97,117},{HPFG2=22},{L1=190.000},{L7=33.000},{DIAMTCEITAV=8},{DIAMC=20},{DIAMC2=14},{B3H=29},{DIAMTCEI=12},{DIAMTCN=12},{COSTTCEI=26},{VER=2},{TAV=156},{PPATH=x_tg2/x_tg2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HPS
Thickness - plate PS
[mm]
HS6G2
Thickness - plate S6G2
[mm]
HT1G2
Thickness - plate T1G2
[mm]
HT2G2
Thickness - plate T2G2
[mm]
HPFG2
Thickness - plate PFG2
[mm]
XTG215152C2C5
156
156
156
156
22
26
12
18
22
XTG215192C2C5
156
196
156
196
22
26
12
18
22
XTG215242C2C5
156
246
156
246
22
26
12
18
22
XTG219192C2C5
196
196
196
196
22
26
12
18
22
XTG219242C2C5
196
246
196
246
22
26
12
18
22
XTG219292C2C5
196
296
196
296
22
26
12
18
22
XTG219342C2C5
196
346
196
346
22
26
12
18
22
XTG224242C2C5
246
246
246
246
22
36
12
18
22
XTG224292C2C5
246
296
246
296
22
36
12
18
22
XTG224342C2C5
246
346
246
346
22
36
12
18
22
XTG224392C2C5
246
396
246
396
22
36
12
18
22
XTG229293C3C5
296
296
296
296
26
36
16
18
26
XTG229343C3C5
296
346
296
346
26
36
16
18
26
XTG229393C3C5
296
396
296
396
26
36
16
18
26
XTG229443C3C5
296
446
296
446
26
36
16
18
26
XTG234343C3C5
346
346
346
346
26
46
18
18
26
XTG234393C3C5
346
396
346
396
26
46
18
18
26
XTG234443C3C5
346
446
346
446
26
46
18
18
26
XTG234493C3C5
346
496
346
496
26
46
18
18
26
XTG239394C4C5
396
396
396
396
26
46
18
18
26
XTG239444C4C5
396
446
396
446
26
46
18
18
26
XTG239494C4C5
396
496
396
496
26
46
18
18
26
XTG239544C4C5
396
546
396
546
26
46
18
18
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表