目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XE+M TG2 - Composition
CA-BE
Compositions
Type - XE+M
Powered by
CAD模型選擇
{ca_be/composizioni/xe_m/xe_m_tg2_asmtab.prj},{NB=XE+M TG2 246x296 /36/26/26/57(CCC)},{CS=246},{CD=296},{A=246},{B=296},{HS1=36},{HS1X=36,46,56,66,76,96},{MATS1=C},{HM=26},{HMX=26,36,46,56,66,76,96},{MATM=C},{HS2G2=26},{HS2G2X=26,36,46,56,66,76,96},{MATS2G2=C},{HT1G2=12},{HT2G2=18},{HD=57},{HDX=57,77,97,117},{HPFG2=22},{L1=190.000},{L7=33.000},{DIAMTCEITAV=8},{DIAMC=20},{DIAMC2=14},{B3H=29},{DIAMTCEI=12},{DIAMTCN=12},{COSTTCEI=26},{VER=2},{TAV=156},{PPATH=xe_m_tg2/xe_m_tg2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HT1G2
Thickness - plate T1G2
[mm]
HT2G2
Thickness - plate T2G2
[mm]
HPFG2
Thickness - plate PFG2
[mm]
XEMTG215153C2C2C5
156
156
156
156
12
18
22
XEMTG215193C2C2C5
156
196
156
196
12
18
22
XEMTG215243C2C2C5
156
246
156
246
12
18
22
XEMTG219193C2C2C5
196
196
196
196
12
18
22
XEMTG219243C2C2C5
196
246
196
246
12
18
22
XEMTG219293C2C2C5
196
296
196
296
12
18
22
XEMTG219343C2C2C5
196
346
196
346
12
18
22
XEMTG224243C2C2C5
246
246
246
246
12
18
22
XEMTG224293C2C2C5
246
296
246
296
12
18
22
XEMTG224343C2C2C5
246
346
246
346
12
18
22
XEMTG224393C2C2C5
246
396
246
396
12
18
22
XEMTG229294C2C3C5
296
296
296
296
16
18
26
XEMTG229344C2C3C5
296
346
296
346
16
18
26
XEMTG229394C2C3C5
296
396
296
396
16
18
26
XEMTG229444C2C3C5
296
446
296
446
16
18
26
XEMTG234344C2C3C5
346
346
346
346
18
18
26
XEMTG234394C2C3C5
346
396
346
396
18
18
26
XEMTG234444C2C3C5
346
446
346
446
18
18
26
XEMTG234494C2C3C5
346
496
346
496
18
18
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表