目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XP+M DEB TG4 - Composition
CA-BE
Compositions
Type - XP+M
Powered by
CAD模型選擇
{ca_be/composizioni/xp_m/xp_m_deb_tg4_asmtab.prj},{NB=XP+M DEB TG4 396x546 /46/36/36/57(CCC)},{CS=396},{CD=546},{A=396},{B=546},{HPSD=26},{HS3=36},{HS3X=36,46,56,66,76,96,116,146},{MATS3=C},{HM=36},{HMX=36,46,56,66,76,96,116,146},{MATM=C},{HS2G4=46},{HS2G4X=46,56,66,76,96,116,146},{MATS2G4=C},{HT1G4=18},{HT2G4=18},{HD=57},{HDX=57,77,97,117},{HPFDG4=26},{L1=338.000},{COSTTCEI=32},{DIAMTECITAV=8},{DIAMC=32},{DIAMC2=20},{DIAMTCN=16},{DIAMTCEI=16},{DEB=50},{TAV=296},{VERS=2},{B3H=32},{PPATH=xp_m_deb_tg4/xp_m_deb_tg4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HPSD
Thickness - plate PSD
[mm]
HT1G4
Thickness - plate T1G4
[mm]
HT2G4
Thickness - plate T2G4
[mm]
HPFDG4
Thickness - plate PFDG4
[mm]
XPMDEBTG419192C2C2C5
196
196
196
196
22
12
18
22
XPMDEBTG419242C2C2C5
196
246
196
246
22
12
18
22
XPMDEBTG419292C2C2C5
196
296
196
296
22
12
18
22
XPMDEBTG419342C2C2C5
196
346
196
346
22
12
18
22
XPMDEBTG424242C2C2C5
246
246
246
246
22
12
18
22
XPMDEBTG424292C2C2C5
246
296
246
296
22
12
18
22
XPMDEBTG424342C2C2C5
246
346
246
346
22
12
18
22
XPMDEBTG424392C2C2C5
246
396
246
396
22
12
18
22
XPMDEBTG429292C2C3C5
296
296
296
296
26
16
18
26
XPMDEBTG429342C2C3C5
296
346
296
346
26
16
18
26
XPMDEBTG429392C2C3C5
296
396
296
396
26
16
18
26
XPMDEBTG429442C2C3C5
296
446
296
446
26
16
18
26
XPMDEBTG434342C2C3C5
346
346
346
346
26
18
18
26
XPMDEBTG434392C2C3C5
346
396
346
396
26
18
18
26
XPMDEBTG434442C2C3C5
346
446
346
446
26
18
18
26
XPMDEBTG434492C2C3C5
346
496
346
496
26
18
18
26
XPMDEBTG439393C3C4C5
396
396
396
396
26
18
18
26
XPMDEBTG439443C3C4C5
396
446
396
446
26
18
18
26
XPMDEBTG439493C3C4C5
396
496
396
496
26
18
18
26
XPMDEBTG439543C3C4C5
396
546
396
546
26
18
18
26
XPMDEBTG444443C3C4C5
446
446
446
446
26
22
22
26
XPMDEBTG444493C3C4C5
446
496
446
496
26
22
22
26
XPMDEBTG444543C3C4C5
446
546
446
546
26
22
22
26
XPMDEBTG444593C3C4C5
446
596
446
596
26
22
22
26
XPMDEBTG449494C4C5C7
490
496
490
496
36
22
22
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表