目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
EU16S - Flush mould base european standard type 36
CA-BE
Tecnostar
Configurations ejector narrow
Powered by
CAD模型選擇
{ca_be/tecnostar/configurazioni_tavolini_stretti/euro_16_asmtab.prj},{NB=EU16S34493C3C7},{BCOD=346},{LCOD=496},{PF45=27},{SXPF45=27},{MATPF45=1730},{S501=36},{MATS501=1730},{S502=36},{MATS502=1730},{SXS50=36,46,56,66,76,86,96,116},{MATS50X=1730,2311},{D70=76},{MATD70=1730},{SXD70=76,96,116},{DH7=42.000},{DF=17.000},{B=346.000},{L=496.000},{BPD15=396.000},{BD70=86.000},{BT=172.000},{ST80=17.000},{ST85=22.000},{MATT80=1730},{MATT85=1730},{PPATH=euro_16_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIE
ⁿ/ₐ
PF45
PD15 heigth
[mm]
MATPF45
ⁿ/ₐ
MATD70
ⁿ/ₐ
DH7
D in H7
[mm]
EU16S19192C2C5
196x196
27
1730
1730
26.000
EU16S19242C2C5
196x246
27
1730
1730
26.000
EU16S19292C2C5
196x296
27
1730
1730
26.000
EU16S19342C2C5
196x346
27
1730
1730
30.000
EU16S24242C2C5
246x246
27
1730
1730
26.000
EU16S24292C2C5
246x296
27
1730
1730
30.000
EU16S24342C2C5
246x346
27
1730
1730
30.000
EU16S24392C2C5
246x396
27
1730
1730
30.000
EU16S29293C3C5
296x296
27
1730
1730
30.000
EU16S29343C3C5
296x346
27
1730
1730
30.000
EU16S29393C3C5
296x396
27
1730
1730
30.000
EU16S29443C3C5
296x446
27
1730
1730
30.000
EU16S29493C3C5
296x496
27
1730
1730
30.000
EU16S34343C3C7
346x346
27
1730
1730
30.000
EU16S34393C3C7
346x396
27
1730
1730
42.000
EU16S34443C3C7
346x446
27
1730
1730
42.000
EU16S34493C3C7
346x496
27
1730
1730
42.000
EU16S34543C3C7
346x546
36
1730
1730
42.000
EU16S34593C3C7
346x596
36
1730
1730
42.000
EU16S39393C3C7
396x396
36
1730
1730
42.000
EU16S39443C3C7
396x446
36
1730
1730
42.000
EU16S39493C3C7
396x496
36
1730
1730
42.000
EU16S39543C3C7
396x546
36
1730
1730
42.000
EU16S39593C3C7
396x596
36
1730
1730
42.000
EU16S39693C3C7
396x696
36
1730
1730
42.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表