目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
气路板式阀座用端盖 (VDMA 24345)
Camozzi
閥門和電磁閥。
电磁阀和气控阀
9系列电磁阀和气控阀
Powered by
CAD模型選擇
{camozzi/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_comando_elettropneumatico_serie_9/terminale_per_sottobase_manifold_asmtab.prj},{NB=901-H1(1)},{IDNR=},{MOD=901-H1},{TG=1},{NR=1},{A=56},{A1=48},{H=22},{H1=46},{H2=22},{H3=25},{H4=22},{L=110},{O=5.5},{O1=7},{P=28},{P1=11},{R=G3/8},{R1=15.0},{R2=22.1},{S=95},{T=2.0},{V2=6},{INFO=Infotext},{AX1=0.000},{BX1=3.000},{C=8.5},{CX=28.000},{CX1=7.500},{DX=18.000},{DX1=24.000},{EX=36.000},{EX1=2.000},{FX=12.610},{FX1=26.000},{GX1=7.500},{HX1=1.000},{L1=85},{LX1=85.000},{P2=3},{P4=71},{SX1=15.000},{V=8},{V1=8},{V2X=8.000},{SX2=13.000},{RX1=22.100},{HX=17.000},{SWX=25.000},{NDMR=16.662},{KDMR=14.950},{VX=8.200},{VX1=2.000},{VERSX=1.000},{HXD=43.000},{PPATH=terminale_per_sottobase_manifold_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MOD
型
ⁿ/ₐ
TG
规格
ⁿ/ₐ
A
[mm]
A1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L
[mm]
O
[mm]
O1
[mm]
P
[mm]
P1
[mm]
R
ⁿ/ₐ
R1
ØR1
ⁿ/ₐ
R2
ØR2
ⁿ/ₐ
S
[mm]
T
[mm]
V2
[mm]
901-H1
901-H1
1
56
48
22
46
22
25
22
110
5.5
7
28
11
G3/8
15.0
22.1
95
2.0
6
902-H2
902-H2
2
68
63
26
47
23
25
24
135
6.5
9
35
13
G1/2
18.5
28.7
115
2.0
8
903-H3
903-H3
3
104
94
30
56
22
25
25
190
9.0
12
52
15
G1
28.0
38.0
168
2.7
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表