目錄: CARCANO
Created: 03.08.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CARCANO
815X - ROTATING EYEBOLT WELD-ON TYPE WITH RING
CARCANO
EYEBOLTS
815X
Powered by
CAD模型選擇
{carcano/golfari/815x/815x_asmtab.prj},{NB=C815X040(0)},{CODE=C815X040},{ROT=0},{INFO=Catalogue},{WLL=4},{A=40},{B=18},{C=72},{E=67},{H=152},{D1=58.0},{S=7.0},{WEIGHT=1.44},{PPATH=815x_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
WLL
W.L.L.
[t]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
H
[mm]
D1
[mm]
S
S x 45°
[mm]
WEIGHT
Weight
[kg]
C815X025
C815X025
2.5
34
16
58
61
131
52.0
5.5
1.05
C815X040
C815X040
4
40
18
72
67
152
58.0
7.0
1.44
C815X067
C815X067
6.7
45
22
68
73
158
75.0
8.5
2.7
C815X010
C815X010
10
50
23
92
86
201
85.0
10.0
3.95
C815X017
C815X017
17
70
32
120
105
255
110.0
12.0
8.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表