目錄: CARCANO
Created: 03.08.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CARCANO
902X - STAINLESS STEEL ROTATING RESTRAINING DEVICE (PPE) EN 795
CARCANO
EYEBOLTS
902X
Powered by
CAD模型選擇
{carcano/golfari/902x/902x_asmtab.prj},{NB=C902X12},{CODE=C902X12},{INFO=Catalogue},{SIZE=M12},{CAP=1 persona},{A=53.5},{B=11},{C=11.0},{D=34},{E=44},{K=56},{L=18},{WEIGHT=0.460},{PPATH=902x_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
CAP
Capacity
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
D Ø
[mm]
E
E Ø
[mm]
K
K Ø
[mm]
L
[mm]
WEIGHT
Weight
[kg]
C902X12
C902X12
M12
1 persona
53.5
11
11.0
34
44
56
18
0.460
C902X16
C902X16
M16
1/2 persone
59.5
13
14.5
39
56
65
24
0.900
C902X20
C902X20
M20
1/2 persone
67.0
14
17.0
42
58
70
30
0.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表