M18 Plug
Carlo Gavazzi
Sensors
Ultrasonic Sensors
M18 Sensors Plastic Housing
Powered by
CAD模型選擇
{carlogavazzi/sensors/ultrasonic_sensors/m18_sensors_plastic_housing/m18_plug.prj},{NB=UA18CAD22NGM1TI},{SHA256=a9o+nOWkwy6aeOiQKUUTd6BsSLyoGc81yM/I3JHUTyE=},{INAME=ua18cad22ngm1ti},{NAME=ua18cad22ngm1ti},{NNCUSTOM=UA18PP},{NTCUSTOM=M18 Ultrasonic plastic},{NBCUSTOM=UA18CAD22NGM1TI},{LINACUSTOM=UA18CAD22NGM1TI},{STEPFILE=3D_UA18CAD_Plug.stp},{PNGFILE=UA18CSD03_P_plug.png},{CODE=UA18CAD22NGM1TI},{SENS=200÷2200},{BLD=200},{ANOUT=4÷20 mA},{SWOUT=NPN},{PW=15÷30},{MXCUR=100},{NLCUR=50},{CON=M12 plug},{HOU=M18, cylindric, plastic},{DIM1=18},{DIM2=77.7},{IP=IP67},{TMP=-20°÷+60°C/-4°÷+140°F},{DS=ua18cad04ngm1ti.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
SENS
Sensing range
[mm]
BLD
Blind zone
[mm]
ANOUT
Analogue output
ⁿ/ₐ
SWOUT
Switching output
ⁿ/ₐ
PW
Rated voltage
[Vdc]
MXCUR
Max output current
[mA]
NLCUR
No load current
[mA]
CON
Connection type
ⁿ/ₐ
HOU
Housing type
ⁿ/ₐ
DIM1
Diameter
[mm]
DIM2
Lenght
[mm]
IP
IP rating
ⁿ/ₐ
TMP
Operating temperature
[C°/°F]
UA18CAD04NGM1TI
UA18CAD04NGM1TI
50÷400
50
4÷20 mA
NPN
15÷30
100
45
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD04NKM1TI
UA18CAD04NKM1TI
50÷400
50
0÷10 V
NPN
15÷30
100
45
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD04NPM1TI
UA18CAD04NPM1TI
50÷400
50
-
2x NPN
15÷30
100
45
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD04PGM1TI
UA18CAD04PGM1TI
50÷400
50
4÷20 mA
PNP
15÷30
100
45
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD04PKM1TI
UA18CAD04PKM1TI
50÷400
50
0÷10 V
PNP
15÷30
100
45
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD04PPM1TI
UA18CAD04PPM1TI
50÷400
50
-
2x PNP
15÷30
100
45
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD09NGM1TI
UA18CAD09NGM1TI
100÷900
100
4÷20 mA
NPN
15÷30
100
45
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD09NKM1TI
UA18CAD09NKM1TI
100÷900
100
0÷10 V
NPN
15÷30
100
45
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD09NPM1TI
UA18CAD09NPM1TI
100÷900
100
-
2x NPN
15÷30
100
45
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD09PGM1TI
UA18CAD09PGM1TI
100÷900
100
4÷20 mA
PNP
15÷30
100
45
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD09PKM1TI
UA18CAD09PKM1TI
100÷900
100
0÷10 V
PNP
15÷30
100
45
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD09PPM1TI
UA18CAD09PPM1TI
100÷900
100
-
2x PNP
15÷30
100
45
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD22NGM1TI
UA18CAD22NGM1TI
200÷2200
200
4÷20 mA
NPN
15÷30
100
50
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD22NKM1TI
UA18CAD22NKM1TI
200÷2200
200
0÷10 V
NPN
15÷30
100
50
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD22NPM1TI
UA18CAD22NPM1TI
200÷2200
200
-
2x NPN
15÷30
100
50
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD22PGM1TI
UA18CAD22PGM1TI
200÷2200
200
4÷20 mA
PNP
15÷30
100
50
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD22PKM1TI
UA18CAD22PKM1TI
200÷2200
200
0÷10 V
PNP
15÷30
100
50
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CAD22PPM1TI
UA18CAD22PPM1TI
200÷2200
200
-
2x PNP
15÷30
100
50
M12 plug
M18, cylindric, plastic
18
77.7
IP67
-20°÷+60°C/-4°÷+140°F
UA18CSD03AGM1TI
UA18CSD03AGM1TI
40÷300
40
4÷20 mA
-
10÷30
100
35
M12 plug
M18, cylindric, plastic
18
60.4
IP67
-20°÷+60°C/-4°÷+140°F
UA18CSD03AKM1TI
UA18CSD03AKM1TI
40÷300
40
0÷10 V
-
10÷30
100
35
M12 plug
M18, cylindric, plastic
18
60.4
IP67
-20°÷+60°C/-4°÷+140°F
UA18CSD03NPM1TI
UA18CSD03NPM1TI
40÷300
40
-
NPN
10÷30
100
35
M12 plug
M18, cylindric, plastic
18
60.4
IP67
-20°÷+60°C/-4°÷+140°F
UA18CSD03PPM1TI
UA18CSD03PPM1TI
40÷300
40
-
PNP
10÷30
100
35
M12 plug
M18, cylindric, plastic
18
60.4
IP67
-20°÷+60°C/-4°÷+140°F
UA18CSD08AGM1TI
UA18CSD08AGM1TI
80÷800
80
4÷20 mA
-
10÷30
100
35
M12 plug
M18, cylindric, plastic
18
60.4
IP67
-20°÷+60°C/-4°÷+140°F
UA18CSD08AKM1TI
UA18CSD08AKM1TI
80÷800
80
0÷10 V
-
10÷30
100
35
M12 plug
M18, cylindric, plastic
18
60.4
IP67
-20°÷+60°C/-4°÷+140°F
UA18CSD08NPM1TI
UA18CSD08NPM1TI
80÷800
80
-
NPN
10÷30
100
35
M12 plug
M18, cylindric, plastic
18
60.4
IP67
-20°÷+60°C/-4°÷+140°F
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表