ST58DD - Stainless Steel Heavy Duty Telescopic Slide - Partial Extension - Double Extension - max Load rating : 160 kg - Lengths : 200 - 1400 mm
Chambrelan
Telescopic slides with partial extension
Stainless steel telescopic slides with partial extension
Powered by
CAD模型選擇
{chambrelan/partial20extension/stainless/st58dd.prj},{NB=chambrelan_ST58DD-0550-0},{NNCUSTOM=ST58DD},{NTCUSTOM=2 beams ball bearing telescopic slides},{CNSORDERNO=ST58DD-0550},{DESC=2 beams ball bearing telescopic slides},{MATERIAL=Stainless Steel},{L=550},{D=370},{LOAD=158},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/ST58DD},{INAMECLOSED=04409__st58dd2d05502d0},{INAMEOPEN=04410__st58dd2d05502d1},{SHA256CLOSED=zLVI7QArs7HhBJ8VEwEG7+Ttgqd7b2yCEPcyj8M7G8U=},{SHA256OPEN=wycGWdjdAqFYQXohOxJKVuFUz9TaNo5B3QlxvUEZFlY=},{NAMECLOSED=04409__st58dd-0550-0},{NAMEOPEN=04410__st58dd-0550-1},{REFCLOSED=ST58DD-0550-0},{REFOPEN=ST58DD-0550-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - ST58DD-0200
ST58DD-0200
2 beams ball bearing tele...
Stainless Steel
200
80
135
CHAMBRELAN - ST58DD-0250
ST58DD-0250
2 beams ball bearing tele...
Stainless Steel
250
130
135
CHAMBRELAN - ST58DD-0300
ST58DD-0300
2 beams ball bearing tele...
Stainless Steel
300
180
135
CHAMBRELAN - ST58DD-0350
ST58DD-0350
2 beams ball bearing tele...
Stainless Steel
350
230
135
CHAMBRELAN - ST58DD-0400
ST58DD-0400
2 beams ball bearing tele...
Stainless Steel
400
280
135
CHAMBRELAN - ST58DD-0450
ST58DD-0450
2 beams ball bearing tele...
Stainless Steel
450
310
150
CHAMBRELAN - ST58DD-0500
ST58DD-0500
2 beams ball bearing tele...
Stainless Steel
500
340
154
CHAMBRELAN - ST58DD-0550
ST58DD-0550
2 beams ball bearing tele...
Stainless Steel
550
370
158
CHAMBRELAN - ST58DD-0600
ST58DD-0600
2 beams ball bearing tele...
Stainless Steel
600
400
160
CHAMBRELAN - ST58DD-0650
ST58DD-0650
2 beams ball bearing tele...
Stainless Steel
650
430
160
CHAMBRELAN - ST58DD-0700
ST58DD-0700
2 beams ball bearing tele...
Stainless Steel
700
480
158
CHAMBRELAN - ST58DD-0750
ST58DD-0750
2 beams ball bearing tele...
Stainless Steel
750
510
156
CHAMBRELAN - ST58DD-0800
ST58DD-0800
2 beams ball bearing tele...
Stainless Steel
800
540
150
CHAMBRELAN - ST58DD-0850
ST58DD-0850
2 beams ball bearing tele...
Stainless Steel
850
570
144
CHAMBRELAN - ST58DD-0900
ST58DD-0900
2 beams ball bearing tele...
Stainless Steel
900
600
136
CHAMBRELAN - ST58DD-1000
ST58DD-1000
2 beams ball bearing tele...
Stainless Steel
1000
680
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表