R28 - Steel Telescopic Slide - Partial Extension - max Load rating : 85 kg - Lengths : 250 - 900 mm
Chambrelan
Telescopic slides with partial extension
Steel telescopic slides with partial extension
Powered by
CAD模型選擇
{chambrelan/partial20extension/steel/r28.prj},{NB=chambrelan_R28-0550-0},{NNCUSTOM=R28},{NTCUSTOM=2 beams ball bearing telescopic slides},{CNSORDERNO=R28-0550},{DESC=2 beams ball bearing telescopic slides},{MATERIAL=Zinc plated carbon Steel},{L=550},{D=365},{LOAD=83},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/R28},{INAMECLOSED=01983__r282d05502d0},{INAMEOPEN=01984__r282d05502d1},{SHA256CLOSED=leoZ1TabbJxJ5E4MNdP4e/47tVMpPAdwpHXY46qxjE8=},{SHA256OPEN=EIYQwAhq/+dzPeXadrj8Yzwnp2ztRd/+/ohDJ+Os5as=},{NAMECLOSED=01983__r28-0550-0},{NAMEOPEN=01984__r28-0550-1},{REFCLOSED=R28-0550-0},{REFOPEN=R28-0550-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - R28-0250
R28-0250
2 beams ball bearing tele...
Zinc plated carbon Steel
250
165
65
CHAMBRELAN - R28-0300
R28-0300
2 beams ball bearing tele...
Zinc plated carbon Steel
300
200
65
CHAMBRELAN - R28-0350
R28-0350
2 beams ball bearing tele...
Zinc plated carbon Steel
350
230
70
CHAMBRELAN - R28-0400
R28-0400
2 beams ball bearing tele...
Zinc plated carbon Steel
400
265
75
CHAMBRELAN - R28-0450
R28-0450
2 beams ball bearing tele...
Zinc plated carbon Steel
450
300
80
CHAMBRELAN - R28-0500
R28-0500
2 beams ball bearing tele...
Zinc plated carbon Steel
500
330
85
CHAMBRELAN - R28-0550
R28-0550
2 beams ball bearing tele...
Zinc plated carbon Steel
550
365
83
CHAMBRELAN - R28-0600
R28-0600
2 beams ball bearing tele...
Zinc plated carbon Steel
600
400
80
CHAMBRELAN - R28-0650
R28-0650
2 beams ball bearing tele...
Zinc plated carbon Steel
650
430
78
CHAMBRELAN - R28-0700
R28-0700
2 beams ball bearing tele...
Zinc plated carbon Steel
700
465
75
CHAMBRELAN - R28-0750
R28-0750
2 beams ball bearing tele...
Zinc plated carbon Steel
750
500
73
CHAMBRELAN - R28-0800
R28-0800
2 beams ball bearing tele...
Zinc plated carbon Steel
800
530
71
CHAMBRELAN - R28-0850
R28-0850
2 beams ball bearing tele...
Zinc plated carbon Steel
850
565
68
CHAMBRELAN - R28-0900
R28-0900
2 beams ball bearing tele...
Zinc plated carbon Steel
900
600
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表