目錄: 長拓流體科技
Created: 14.07.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
長拓流體科技
GC - 氣壓缸/導杆氣缸
長拓流體科技
氣壓缸
氣壓缸/導杆氣缸
GC-氣壓缸/導杆氣缸
Powered by
CAD模型選擇
{chanto/pneumatic_cylinder_air_cylinders/guided_cylinders/gc/gc_asmtab.prj},{NB=GC25x25(0)},{SERIES=GC},{BORE=25},{STROKE=25},{POS=0},{RS=},{SQ=},{A=150},{B=82},{C=38},{D=80.5},{E=63},{F=21},{G=80},{H=36},{I=12},{J=22},{K=48},{L=30},{M=9},{N=28},{P=46},{Q=20},{R=25},{S=65},{T=6.5},{V=9},{W=36},{PPATH=assemblies/gc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SERIES
系列
ⁿ/ₐ
BORE
缸徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
V
[mm]
W
[mm]
GC20x25
GC
20
150
82
34
74.5
60
21
80
36
12
22
48
30
9
28
46
20
25
65
6.5
9
36
GC25x25
GC
25
150
82
38
80.5
63
21
80
36
12
22
48
30
9
28
46
20
25
65
6.5
9
36
GC32x25
GC
32
173
90
43
98.0
78
25
95
45
15
25
60
36
12
36
58
30
32
86
8.5
10
42
GC40x25
GC
40
173
100
45
108.0
83
25
95
45
15
25
60
36
12
36
58
30
32
86
8.5
10
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表