目錄: 長拓流體科技
Created: 14.07.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
長拓流體科技
GE - 氣壓缸/導杆氣缸
長拓流體科技
氣壓缸
氣壓缸/導杆氣缸
GE-氣壓缸/導杆氣缸
Powered by
CAD模型選擇
{chanto/pneumatic_cylinder_air_cylinders/guided_cylinders/ge/ge_asmtab.prj},{NB=GEM25x50(0)},{SERIES=GE},{BT=M},{MT=},{BORE=25},{STROKE=50},{POS=0},{ST=[50:150/25],200,250,300},{RP=},{RS=},{SQ=},{A1=80},{A2=89},{AA=15},{AB=13},{AC=7.5},{AD=65},{AE=30},{AF=M6x1.0 深12},{AF1=6.000},{AF2=1.000},{AF3=12.000},{AP=27},{B=120},{C=17.5},{D=45},{E=103},{F=6.8},{G=11 深7},{G1=11.000},{G2=7.000},{H=M8x1.25 深15},{H1=8.000},{H2=1.250},{H3=15.000},{I=30},{J=52},{K=70},{L=95},{M=46},{N=32},{O=M6x1.0},{O1=6.000},{O2=1.000},{P=PT1/8},{P1=9.728},{Q1=24},{Q2=33},{R=8.0},{T=13},{U=98},{V=47},{W=38},{X1=46},{X2=37},{Y1=83},{Y2=92},{Z=141},{PPATH=assemblies/ge_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SERIES
系列
ⁿ/ₐ
BORE
缸徑
[mm]
A
[mm]
AA
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AE
[mm]
AF
[mm]
AP
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
T
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
AG
[mm]
AH
[mm]
AI
[mm]
AJ
[mm]
AK
[mm]
AL
[mm]
AM
[mm]
AN
[mm]
AO
[mm]
GEM20x50
GE
20
75
11
13
6.5
62
25
M5x0.8 深10
22
106
15.0
45
90
5.0
9.5 深7
M6x1.0 深10
25
44
60
80
38
25
M6x1.0
PT1/8
24.000
8.0
12
86
40
34
39
83
140
-
-
-
-
-
-
-
-
-
GEM25x50
GE
25
80
15
13
7.5
65
30
M6x1.0 深12
27
120
17.5
45
103
6.8
11 深7
M8x1.25 深15
30
52
70
95
46
32
M6x1.0
PT1/8
24.000
8.0
13
98
47
38
46
83
141
-
-
-
-
-
-
-
-
-
GEM32x50
GE
32
85
15
13
7.5
70
35
M6x1.0 深12
32
135
17.5
50
118
6.8
11 深8
M8x1.25 深14
35
60
80
105
50
32
M6x1.0
PT1/8
25.000
8.5
16
112
53
48
46
90
161
-
-
-
-
-
-
-
-
-
GEM40x50
GE
40
95
18
16
10.0
75
40
M8x1.25 深16
37
160
22.5
50
140
8.5
15 深9
M10x1.5 深18
40
70
97
125
60
38
M8x1.25
PT1/8
26.000
9.0
20
132
63
60
56
100
167
-
-
-
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表