目錄: CHELIC
Created: 24.03.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CHELIC
HUR(L) 系列 - 油压转角下压缸
CHELIC
空压气缸
夹紧气缸
转角下压缸
HUR(L) 油压转角下压缸
Powered by
CAD模型選擇
{chelic/cylinder/clamping_cylinder/rotary_clamping_cylinder/hur_l_series/hur_asmtab.prj},{NB=HUR-32x15(0,0)},{MODEL=HUR},{CIRT=},{BORE=32},{STROKE=15},{CT=},{POS=0},{RA=0},{ST=26},{A=89},{A1=115},{B=85},{G1=81},{G2=160},{I=Ø50},{J=56},{K=44},{L=Ø6.8},{PPATH=assemblies/hur_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BORE
气缸内径
[mm]
STROKE
气缸行程
[mm]
ST
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B
[mm]
C
[mm]
C1
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
E1
ⁿ/ₐ
E2
[mm]
E3
ⁿ/ₐ
F
[mm]
G1
[mm]
G2
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
M1
ⁿ/ₐ
N
[mm]
N1
[mm]
N2
[mm]
N3
[mm]
O
[mm]
ORING
O-Ring
ⁿ/ₐ
P
[mm]
R
[mm]
S
[mm]
T
[mm]
HUR-25x13
25
13
22
79
101
124
-
76
27
-
15
27
15
-
M10x1.5
-
-
10
74
140
-
Ø46
52
40
Ø6.8
PT 1/8
-
50
8
17
46
-
-
-
Ø15
Ø18
13
HUR-32x15
32
15
26
89
115
140
-
85
30
-
17
31
17
-
M10x1.5
-
-
10
81
160
-
Ø50
56
44
Ø6.8
PT 1/8
-
55
10
19
52
-
-
-
Ø17
Ø20
14
HUR-40x15
40
15
26
94
120
148
-
90
30
-
18
31
17
-
M10x1.5
-
-
10
86
160
-
Ø54
63
48
Ø9
PT 1/8
-
60
12
19
57
-
-
-
Ø19
Ø22.4
15
HUR-50x17
50
17
30
104
134
166
-
100
34
-
20
37
19
-
M12x1.75
-
-
12
96
180
-
Ø66
72
57
Ø9
PT 1/4
-
65
15
21.5
63.5
-
-
-
Ø21
Ø28
16
HUR-63x17
63
17
30
109
139
175
-
105
34
-
23
48
24
-
M16x2.0
-
-
15
114
200
-
Ø80
88
70
Ø11
PT 1/4
-
75
17
22
68
-
-
-
Ø27
Ø35
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表