2012 - Taper bushes
Chiaravalli
Open transmission
Taper bushes TL RCB
Powered by
CAD模型選擇
{chiaravalli/open_transmission/taper_bushes_tl_rcb/taper_bushes_2012.prj},{NB=29201228},{TYPE=2012},{D1=70},{CODE=29201228},{EXEC=A},{L=32},{D2S=-},{D2CF=28},{B=8},{T2=3.3},{SCREWS=7/16”x7/8”},{TT=30.4},{WEIGHT=0.68},{MAT=Gray cast iron},{D100BUSSOLA=11.64},{DH1BUSSOLA=19.80},{D2BUSSOLA=66.68},{SH=56.00},{D2SX=0},{D2CFX=28},{BX=8},{T2X=3.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TYPE
ⁿ/ₐ
D1
Ø D1
[mm]
CODE
PART NUMBER
ⁿ/ₐ
EXEC
EXEC.
ⁿ/ₐ
L
[mm]
D2S
Ø D2 H8 Alone initial hole
ⁿ/ₐ
D2CF
Ø D2 with ISO G7 hole, DIN 6885-JS9 slot
ⁿ/ₐ
B
width quarry
[mm]
T2
prof. quarry
[mm]
SCREWS
British Standard Whitworth
ⁿ/ₐ
TT
Tightening torque
[N/m]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
29201200
2012
70
29201200
A
32
16
-
-
-
7/16”x7/8”
30.4
0.76
Gray cast iron
29201216
2012
70
29201216
A
32
-
16
5
2.3
7/16”x7/8”
30.4
0.76
Gray cast iron
29201218
2012
70
29201218
A
32
-
18
6
2.8
7/16”x7/8”
30.4
0.76
Gray cast iron
29201219
2012
70
29201219
A
32
-
19
6
2.8
7/16”x7/8”
30.4
0.76
Gray cast iron
29201220
2012
70
29201220
A
32
-
20
6
2.8
7/16”x7/8”
30.4
0.75
Gray cast iron
29201224
2012
70
29201224
A
32
-
24
8
3.3
7/16”x7/8”
30.4
0.72
Gray cast iron
29201225
2012
70
29201225
A
32
-
25
8
3.3
7/16”x7/8”
30.4
0.71
Gray cast iron
29201228
2012
70
29201228
A
32
-
28
8
3.3
7/16”x7/8”
30.4
0.68
Gray cast iron
29201230
2012
70
29201230
A
32
-
30
8
3.3
7/16”x7/8”
30.4
0.66
Gray cast iron
29201232
2012
70
29201232
A
32
-
32
10
3.3
7/16”x7/8”
30.4
0.64
Gray cast iron
29201235
2012
70
29201235
A
32
-
35
10
3.3
7/16”x7/8”
30.4
0.60
Gray cast iron
29201238
2012
70
29201238
A
32
-
38
10
3.3
7/16”x7/8”
30.4
0.57
Gray cast iron
29201240
2012
70
29201240
A
32
-
40
12
3.3
7/16”x7/8”
30.4
0.54
Gray cast iron
29201242
2012
70
29201242
A
32
-
42
12
3.3
7/16”x7/8”
30.4
0.51
Gray cast iron
29201245
2012
70
29201245
A
32
-
45
14
3.8
7/16”x7/8”
30.4
0.46
Gray cast iron
29201248
2012
70
29201248
A
32
-
48
14
3.8
7/16”x7/8”
30.4
0.40
Gray cast iron
29201250
2012
70
29201250
A
32
-
50
14
3.8
7/16”x7/8”
30.4
0.37
Gray cast iron
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表