8M 30 - HTD timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
HTD timing pulleys
8M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/htd_timing_pulleys/8m/8m_30_asmtab.prj},{NB=40430040},{TYPE=40- 8M- 30F},{CODE=40430040},{T=40},{EXEC=1F},{DP=101.86},{DE=100.49},{DF=106},{DM=75},{DI=-},{F=38},{L=48},{D=15},{C=-},{NF=77},{WEIGHT=2.47},{MAT=STEEL C45},{L1=90.0},{DFX=106.0},{DX=15},{NFX=77},{DIX=0},{CX=0},{DMX=75},{PPATH=8m_30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
DI
[mm]
F
[mm]
L
[mm]
D
d Ø Bore
[mm]
C
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
40430022
22- 8M- 30F
40430022
22
1F
56.02
54.65
60
43
-
38
48
12
-
53
0.75
STEEL C45
40430024
24- 8M- 30F
40430024
24
1F
61.12
59.75
66
45
-
38
48
12
-
69
0.90
STEEL C45
40430026
26- 8M- 30F
40430026
26
1F
66.21
64.85
70
48
-
38
48
12
-
61
1.10
STEEL C45
40430028
28- 8M- 30F
40430028
28
1F
71.30
70.08
75
50
-
38
48
15
-
79
1.20
STEEL C45
40430030
30- 8M- 30F
40430030
30
1F
76.39
75.13
82.5
55
-
38
48
15
-
73
1.32
STEEL C45
40430032
32- 8M- 30F
40430032
32
1F
81.49
80.16
87
60
-
38
48
15
-
76
1.55
STEEL C45
40430034
34- 8M- 30F
40430034
34
1F
86.58
85.22
91
66
-
38
48
15
-
66
1.80
STEEL C45
40430036
36- 8M- 30F
40430036
36
1F
91.67
90.30
97
70
-
38
48
15
-
68
2.10
STEEL C45
40430038
38- 8M- 30F
40430038
38
1F
96.77
95.39
102
75
38
48
15
-
70
2.30
STEEL C45
40430040
40- 8M- 30F
40430040
40
1F
101.86
100.49
106
75
-
38
48
15
-
77
2.47
STEEL C45
40430044
44- 8M- 30F
40430044
44
1F
112.05
110.67
120
75
-
38
48
15
-
75
2.95
STEEL C45
40430048
48- 8M- 30F
40430048
48
1F
122.23
120.86
128
75
-
38
48
15
-
78
3.30
STEEL C45
40430056
56- 8M- 30F
40430056
56
2F
142.60
141.23
150
90
116
38
48
15
12
85
4.02
STEEL C45
40430064
64- 8M- 30F
40430064
64
2F
162.97
161.60
168
90
137
38
48
15
12
90
4.60
STEEL C45
40430072
72- 8M- 30F
40430072
72
2F
183.35
181.97
192
95
158
38
48
15
12
97
5.41
STEEL C45
40430080
80- 8M- 30
40430080
80
3
203.72
202.35
-
100
180
38
48
15
12
-
5.23
CAST-IRON
40430090
90- 8M- 30
40430090
90
3
229.18
227.81
-
100
204
38
48
15
12
-
6.42
CAST-IRON
40430112
112- 8M- 30
40430112
112
4
285.21
283.83
-
100
254
38
48
18
12
-
8.12
CAST-IRON
40430144
144- 8M- 30
40430144
144
4
366.69
365.32
-
100
336
38
48
20
12
-
10.36
CAST-IRON
40430168
168- 8M- 30
40430168
168
4
427.81
426.44
-
100
400
38
48
20
13
-
12.37
CAST-IRON
40430192
192- 8M- 30
40430192
192
4
488.92
487.55
-
100
460
38
48
20
14
-
14.31
CAST-IRON
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表