Q198 - Bear face projection welding stud
Chinese Manufacturers
重庆汽标
Powered by
CAD模型選擇
{chinese_manufacturers/cqqb/q198.prj},{NB=Q198655},{D=M6},{D1=14.5},{D1MAX=14.5},{D1MIN=14.23},{K=2.5},{KMAX=2.5},{KMIN=2.25},{R=0.3},{R1=0.7},{A=2.25},{D2=10.75},{D2MAX=10.75},{D2MIN=10.5},{H=1.25},{HMAX=1.25},{HMIN=0.9},{D3=2.6},{D3MAX=2.6},{D3MIN=2.4},{L=55.0},{LMIN=54.4},{LMAX=55.6},{M=6.000},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
[mm]
D1
[mm]
D1MAX
ⁿ/ₐ
D1MIN
[mm]
K
[mm]
KMAX
[mm]
KMIN
[mm]
R
min
[mm]
R1
max
[mm]
A
max
[mm]
D2
[mm]
D2MAX
[mm]
D2MIN
[mm]
H
[mm]
HMAX
[mm]
HMIN
[mm]
D3
[mm]
D3MAX
[mm]
D3MIN
[mm]
L
[mm]
LMIN
[mm]
LMAX
[mm]
Q19848
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
8.0
7.5
8.5
Q198410
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
10.0
9.5
10.5
Q198412
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
12.0
11.5
12.5
Q198414
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
14.0
13.5
14.5
Q198416
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
16.0
15.5
16.5
Q198420
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
20.0
19.5
20.5
Q198425.5
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
25.5
24.5
25.5
Q198430
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
30.0
29.5
30.5
Q198435
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
35.0
34.5
35.5
Q198440
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
40.0
39.5
40.5
Q198445
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
45.0
44.5
45.5
Q198450
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
50.0
49.5
50.5
Q198510
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
10.0
9.5
10.5
Q198512
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
12.0
11.5
12.5
Q198514
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
14.0
13.5
14.5
Q198516
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
16.0
15.5
16.5
Q198520
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
20.0
19.5
20.5
Q198525.5
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
25.5
24.5
25.5
Q198530
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
30.0
29.5
30.5
Q198535
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
35.0
34.5
35.5
Q198540
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
40.0
39.5
40.5
Q198545
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
45.0
44.5
45.5
Q198550
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
50.0
49.5
50.5
Q198610
M6
14.5
14.5
14.23
2.5
2.5
2.25
0.3
0.7
2.25
10.75
10.75
10.5
1.25
1.25
0.9
2.6
2.6
2.4
10.0
9.5
10.5
Q198612
M6
14.5
14.5
14.23
2.5
2.5
2.25
0.3
0.7
2.25
10.75
10.75
10.5
1.25
1.25
0.9
2.6
2.6
2.4
12.0
11.5
12.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LGPPB - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
GB 5790-86 B - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ukflu-h - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
C20 K-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LGPMA - Heel Guide Plates
Chinese Manufacturers
21.05.2014
GB 5790-86 A - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
Z13A - Locking assemblies, type Z13A
Chinese Manufacturers
21.05.2014
GH 5789-86 B - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
LGB - Guide Bushings
Chinese Manufacturers
21.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LRPB - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表