LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
宏祥五金
Powered by
CAD模型選擇
{chinese_manufacturers/hxjm/lpg.prj},{NB=LPG-40x120},{CNSORDERNO=LPG-40x120},{D=40},{D1=40},{D2=36},{L=50},{L1=5},{L2=5},{F=8},{LL=120},{MXDP=M10X25},{M1=10},{H=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
F
[mm]
LL
[mm]
MXDP
ⁿ/ₐ
LPG-25x80
LPG-25x80
25
25
21
30
5
5
8
80
M8X20
LPG-25x100
LPG-25x100
25
25
21
30
5
5
8
100
M8X20
LPG-25x120
LPG-25x120
25
25
21
30
5
5
8
120
M8X20
LPG-30x100
LPG-30x100
30
30
26
40
5
5
8
100
M8X20
LPG-30x120
LPG-30x120
30
30
26
40
5
5
8
120
M8X20
LPG-30x140
LPG-30x140
30
30
26
40
5
5
8
140
M8X20
LPG-40x120
LPG-40x120
40
40
36
50
5
5
8
120
M10X25
LPG-40x140
LPG-40x140
40
40
36
50
5
5
8
140
M10X25
LPG-80x350
LPG-80x350
80
80
75
120
10
10
12
350
M16X30
LPG-100x300
LPG-100x300
100
100
95
150
10
10
12
300
M16X30
LPG-100x350
LPG-100x350
100
100
95
150
10
10
12
350
M16X30
LPG-100x400
LPG-100x400
100
100
95
150
10
10
12
400
M16X30
LPG-120x350
LPG-120x350
120
120
114
180
10
10
16
350
M16X30
LPG-120x400
LPG-120x400
120
120
114
180
10
10
16
400
M16X30
LPG-120x450
LPG-120x450
120
120
114
180
10
10
16
450
M16X30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表