GB/T 65-2000 - 开槽圆柱头螺钉
Chinese Manufacturers
久耐紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/jiunai/gb65-2000.prj},{NB=Screws GB/T 65 M4x25},{IDNR=},{D=4.000},{D3=3.141},{P=0.700},{L=25.000},{B=23.600},{DK=7.000},{K=2.600},{N=1.200},{T=1.100},{A=1.400},{R=0.200},{X=1.750},{BX=38.000},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
公称长度
[mm]
B
Thread length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
R
Transition radius under head
[mm]
X
Thread rudiment
[mm]
螺钉 GB/T 65 M1.6x2
1.600
1.171
0.350
2.000
1.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x3
1.600
1.171
0.350
3.000
2.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x4
1.600
1.171
0.350
4.000
3.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x5
1.600
1.171
0.350
5.000
4.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x6
1.600
1.171
0.350
6.000
5.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x8
1.600
1.171
0.350
8.000
7.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x10
1.600
1.171
0.350
10.000
9.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x12
1.600
1.171
0.350
12.000
11.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x14
1.600
1.171
0.350
14.000
13.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x16
1.600
1.171
0.350
16.000
15.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M2x3
2.000
1.509
0.400
3.000
2.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x4
2.000
1.509
0.400
4.000
3.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x5
2.000
1.509
0.400
5.000
4.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x6
2.000
1.509
0.400
6.000
5.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x8
2.000
1.509
0.400
8.000
7.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x10
2.000
1.509
0.400
10.000
9.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x12
2.000
1.509
0.400
12.000
11.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x14
2.000
1.509
0.400
14.000
13.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x16
2.000
1.509
0.400
16.000
15.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x20
2.000
1.509
0.400
20.000
19.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2.5x3
2.500
1.948
0.450
3.000
2.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
螺钉 GB/T 65 M2.5x4
2.500
1.948
0.450
4.000
3.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
螺钉 GB/T 65 M2.5x5
2.500
1.948
0.450
5.000
4.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
螺钉 GB/T 65 M2.5x6
2.500
1.948
0.450
6.000
5.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
螺钉 GB/T 65 M2.5x8
2.500
1.948
0.450
8.000
7.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表