GB 29.1-88 - 六角头头部带槽螺栓 A和B级
Chinese Manufacturers
群力公司
Powered by
CAD模型選擇
{chinese_manufacturers/qunli/gb29.1-88.prj},{NB=Bolts GB 29.1 M6x35},{IDNR=},{D=6.000},{N=1.600},{NMIN=1.660},{NMAX=1.910},{TMIN=1.400},{T=1.400},{P=1.000},{A=3.000},{AMAX=3.000},{AMIN=1.000},{C=0.500},{CMAX=0.500},{CMIN=0.150},{DA=6.800},{DAMAX=6.800},{DW=8.880},{DWMINA=8.880},{DWMINB=8.740},{E=11.050},{EMINA=11.050},{EMINB=10.890},{K=4.000},{KMAXA=4.150},{KMINA=3.850},{KMAXB=4.240},{KMINB=3.760},{KW=2.700},{KWMINA=2.700},{KWMINB=2.630},{R=0.250},{RMIN=0.250},{S=10.000},{SMAX=10.000},{SMINA=9.780},{SMINB=9.640},{L=35.000},{LMINA=34.5},{LMAXA=35.5},{LMINB=33.75},{LMAXB=36.25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
螺纹规格
[mm]
N
公称值
[mm]
NMIN
[mm]
NMAX
[mm]
TMIN
[mm]
T
[mm]
P
[mm]
A
[mm]
AMAX
[mm]
AMIN
[mm]
C
[mm]
CMAX
[mm]
CMIN
[mm]
DA
[mm]
DAMAX
[mm]
DW
[mm]
DWMINA
[mm]
DWMINB
[mm]
E
[mm]
EMINA
[mm]
EMINB
[mm]
K
[mm]
KMAXA
[mm]
KMINA
[mm]
KMAXB
[mm]
KMINB
[mm]
KW
[mm]
KWMINA
[mm]
KWMINB
[mm]
R
[mm]
RMIN
[mm]
S
[mm]
SMAX
[mm]
SMINA
[mm]
SMINB
[mm]
L
公称值
[mm]
LMINA
[mm]
LMAXA
[mm]
LMINB
[mm]
LMAXB
[mm]
螺栓 GB 29.1 M3X6
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
6.000
5.76
6.24
0
0
螺栓 GB 29.1 M3X8
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
8.000
7.71
8.29
0
0
螺栓 GB 29.1 M3X10
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
10.000
9.71
10.29
0
0
螺栓 GB 29.1 M3X12
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
12.000
11.65
12.35
0
0
螺栓 GB 29.1 M3X16
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
16.000
15.65
16.35
0
0
螺栓 GB 29.1 M3X20
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
20.000
19.58
20.42
18.95
21.05
螺栓 GB 29.1 M3X25
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
25.000
24.58
25.42
23.95
26.05
螺栓 GB 29.1 M3X30
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
30.000
29.58
30.42
28.95
31.05
螺栓 GB 29.1 M3X35
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
35.000
34.5
35.5
33.75
36.25
螺栓 GB 29.1 M3X40
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
40.000
39.5
40.5
38.75
41.25
螺栓 GB 29.1 M3X45
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
45.000
44.5
45.5
43.75
46.25
螺栓 GB 29.1 M3X50
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
50.000
49.5
50.5
48.75
51.25
螺栓 GB 29.1 M3X55
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
55.000
54.4
55.6
53.5
56.5
螺栓 GB 29.1 M3X60
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
60.000
59.4
60.6
58.5
61.5
螺栓 GB 29.1 M3X65
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
65.000
64.4
65.6
63.5
66.5
螺栓 GB 29.1 M3X70
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
70.000
69.4
70.6
68.5
71.5
螺栓 GB 29.1 M3X80
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
80.000
79.4
80.6
78.5
81.5
螺栓 GB 29.1 M3X90
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
90.000
89.3
90.7
88.25
91.75
螺栓 GB 29.1 M3X100
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
100.000
99.3
100.7
98.25
101.75
螺栓 GB 29.1 M3X110
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
110.000
109.3
110.7
108.25
111.75
螺栓 GB 29.1 M3X120
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
120.000
119.3
120.7
118.25
121.75
螺栓 GB 29.1 M3X130
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
130.000
129.2
130.8
128
132
螺栓 GB 29.1 M3X140
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
140.000
139.2
140.8
138
142
螺栓 GB 29.1 M3X150
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
150.000
149.2
150.8
148
152
螺栓 GB 29.1 M3X160
3.000
0.800
0.860
1.000
0.700
0.700
0.500
1.500
1.500
0.500
0.400
0.400
0.150
3.600
3.600
4.570
4.570
4.450
6.010
6.010
5.880
2.000
2.125
1.875
2.200
1.800
1.310
1.310
1.260
0.100
0.100
5.500
5.500
5.320
5.200
160.000
0
0
158
162
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表