GB/T288-94 20000CK-H0000 - Rolling bearings-Self-aligning roller bearings-Boundary dimensions
Chinese Manufacturers
东日昌轴承
Powered by
CAD模型選擇
{chinese_manufacturers/wxdrc/20000ck-h.prj},{NB=23224CK+H2324},{S=22},{D1=110.000},{D=120.000},{DD=215.000},{B=76.000},{R=2.100},{B1=112.000},{D2=155.000},{B2=22.000},{B12=0.000},{B0=8.300},{T=23224CK+H2324},{JDT=2324},{JDCT=A2324X},{SJLM=KM24},{SJDQ=MB24},{P=2.000},{B5=15.000},{DD1=127.500},{A=32.000},{F=4.000},{B6=32.000},{KD1=138.000},{KD2=155.000},{KBB=20.000},{KB=12.000},{KH=5.000},{MD3=120.000},{MD4=138.000},{MD5=164.000},{MF1=14.000},{MM=115.000},{MF=12.000},{MB7=2.000},{MB2=10.000},{SJK=-},{MS=0.000},{MB1=0.000},{MH1=0.000},{ME=0.000},{MD6=0.000},{ML=0.000},{MG2=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
[mm]
D1
[mm]
D
[mm]
DD
[mm]
B
[mm]
R
min
[mm]
B1
[mm]
T
ⁿ/ₐ
23024CK+H3024
30
110.000
120.000
180.000
46.000
2.000
72.000
23024CK+H3024
23026CK+H3026
30
115.000
130.000
200.000
52.000
2.000
80.000
23026CK+H3026
23028CK+H3028
30
125.000
140.000
210.000
53.000
2.000
82.000
23028CK+H3028
23030CK+H3030
30
135.000
150.000
225.000
56.000
2.100
87.000
23030CK+H3030
23032CK+H3032
30
140.000
160.000
240.000
60.000
2.100
93.000
23032CK+H3032
23034CK+H3034
30
150.000
170.000
260.000
67.000
2.100
101.000
23034CK+H3034
23036CK+H3036
30
160.000
180.000
280.000
74.000
2.100
109.000
23036CK+H3036
23038CK+H3038
30
170.000
190.000
290.000
75.000
2.100
112.000
23038CK+H3038
23040CK+H3040
30
180.000
200.000
310.000
82.000
2.100
120.000
23040CK+H3040
23044CK+H3044
30
200.000
220.000
340.000
90.000
3.000
126.000
23044CK+H3044
23048CK+H3048
30
220.000
240.000
360.000
92.000
3.000
133.000
23048CK+H3048
23120CK+H3120
31
90.000
100.000
165.000
52.000
2.000
76.000
23120CK+H3120
23122CK+H3122
31
100.000
110.000
180.000
56.000
2.000
81.000
23122CK+H3122
23124CK+H3124
31
110.000
120.000
200.000
62.000
2.000
86.000
23124CK+H3124
23126CK+H3126
31
115.000
130.000
210.000
64.000
2.000
92.000
23126CK+H3126
23128CK+H3128
31
125.000
140.000
225.000
68.000
2.100
97.000
23128CK+H3128
23130CK+H3130
31
135.000
150.000
250.000
80.000
2.100
111.000
23130CK+H3130
23132CK+H3132
31
140.000
160.000
270.000
86.000
2.100
119.000
23132CK+H3132
23134CK+H3134
31
150.000
170.000
280.000
88.000
2.100
122.000
23134CK+H3134
23136CK+H3136
31
160.000
180.000
300.000
96.000
3.000
131.000
23136CK+H3136
23138CK+H3138
31
170.000
190.000
320.000
104.000
3.000
141.000
23138CK+H3138
23140CK+H3140
31
180.000
200.000
340.000
112.000
3.000
150.000
23140CK+H3140
23144CK+H3144
31
200.000
220.000
370.000
120.000
4.000
161.000
23144CK+H3144
23148CK+H3148
31
220.000
240.000
400.000
128.000
4.000
172.000
23148CK+H3148
22208CK+H308
22
35.000
40.000
80.000
23.000
1.100
36.000
22208CK+H308
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表